HUBBELL CANADA
Image of YAE14N78FBOX YAE14N78FBOX, Nylon Fork, 16-14 AWG, #8-10 Stud
Image of YAE14N78FBOX YAE14N78FBOX, Nylon Fork, 16-14 AWG, #8-10 Stud

YAE14N78FBOX, Nylon Fork, 16-14 AWG, #8-10 Stud

Brand: Burndy

Catalog ID: YAE14N78FBOX

Nylon Fork Terminal For 16 - 14 AWG, #8-10 Stud, Multi-Finger Insulation Grip, Fork Tongue, Smooth Funnel Entry

  • Multi-finger insulation grip provides superior insulation holding characteristics, especially on EPR and other elastic-type insulations
  • Brazed seam provides a stronger, more durable termination
  • Manufactured of pure electrolytic copper for maximum conductivity, low resistance, and ductility for excellent crimp forming properties
  • Deep V groove, inner barrel serrations for optimum conductivity, reliability and holding power
  • Smooth funnen entry for easy wire insertion

General

Application

Power Connector

Catalog Number

YAE14N78FBOX

Color Code

Blue

Connector Type

Fork Terminal

Feature - Barrel Style

Shrouded

Feature - Barrel Type

Standard

Insulation

Y

Insulation Type

Nylon

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Fork Terminal

Plated

Yes

Plating Type

Electro-Tin plated

Product Family

COMPRESSION

Product Type

Terminal

Sub Brand

INSULUG

Temperature Rating

105° C

Trade Name

INSULUG™

Type

YAE-N-F

UPC

781810563557

UPC 14 Digit GTIN

00781810563557

Dimensions

Dimension - B Length fraction

4/25 in

Dimension - B Length inch

0.16 in

Dimension - Bolt Size fraction

#8 - #10

Dimension - Hole Size fraction

1/5

Dimension - Hole Size inch

0.20 in

Dimension - L Length Overall mm

26 mm

Dimension - Length Overall inch

1.01 in

Dimension - N inch

0.2 in

Dimension - Pad Width inch

0.35 in

Dimension - Strip Length inch

3/16 in

Dimension - Stud Size inch

#8 - #10

Dimension - Z (inch)

0.298 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - Copper Str Aircraft Size Range

AN16 - AN14

Conductor - Copper Str Size Range

16 AWG - 14 AWG

Conductor Size

16 - 14 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

  • UL486
  • Military Specified (Mil-Spec)

Standards - Industry Standards Met

  • UL486
  • Military Specified (Mil-Spec)

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature Rating

105° C

Configuration

Connector Type

Fork Terminal

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

1200

Pallet Quantity

99999