HUBBELL CANADA
YAE18N106LFBOX, Nylon Locking Fork, 22-18 AWG, #8-10 Stud
Image of YAE18N106LFBOX YAE18N106LFBOX, Nylon Locking Fork, 22-18 AWG, #8-10 Stud

YAE18N106LFBOX, Nylon Locking Fork, 22-18 AWG, #8-10 Stud

Brand: Burndy

Catalog ID: YAE18N106LFBOX

Nylon Locking Fork Terminal For 22 - 18 AWG, #8-10 Stud, Locking Fork Design allows Faster Installation with added Security to prevent accident dislodgement

  • Locking fork tongue design allows fast installation, screw only has to be loosened for termination
  • Internal configuration of the fork prevents the terminal from coming off the screw without applying a pulling force
  • Locking fork is made from a copper alloy and permits many installations while maintaining proper spring retention of forks

General

Application

Power Connector

Catalog Number

YAE18N106LFBOX

Color Code

Red

Connector Type

Locking Fork Terminal

Feature - Barrel Type

Standard

Insulation

Y

Insulation Type

Nylon

Material

Copper

Physical Attribute - Tongue Type

Locking Fork

Plated

Yes

Plating Type

Unplated

Product Family

COMPRESSION

Product Type

Terminal

Sub Brand

INSULUG

Temperature Rating

105° C

Trade Name

INSULUG™

Type

Long Barrel

UPC

781810524626

UPC 14 Digit GTIN

00781810524626

Dimensions

Dimension - Bolt Size fraction

#8 - #10

Dimension - L Length Overall mm

24 mm

Dimension - Length Overall inch

0.95 in

Dimension - Pad Width inch

0.31 in

Dimension - Strip Length inch

7/32 in

Dimension - Stud Size fraction

#8;#9;#10

Dimension - Stud Size inch

#8 - #10

Dimension - Z (inch)

0.32 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - Copper Str Size Range

22 AWG - 18 AWG

Conductor Size

22 - 18 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Operational

Temperature Rating

105° C

Configuration

Connector Type

Locking Fork Terminal

Logistics

Carton Quantity

100

Pallet Quantity

1