HUBBELL CANADA
Image of YAE18N24 YAE18N24, Nylon Ring, 22-18 AWG, #6-8 Stud
Image of YAE18N24 YAE18N24, Nylon Ring, 22-18 AWG, #6-8 Stud

YAE18N24, Nylon Ring, 22-18 AWG, #6-8 Stud

Brand: Burndy

Catalog ID: YAE18N24

Nylon Ring Terminal For 22 - 18 AWG, #6-8 Stud, Multi-Finger Insulation Grip, Deep V Groove, Bulk Package

  • Multi-finger insulation grip provides superior insulation holding characteristics, especially on EPR and other elastic-type insulation
  • Brazed seam for a strong, more durable termination
  • Manufactured of pure electrolytic copper for maximum conductivity, low resistance and ductility for excellent crimp forming properties
  • Deep V groove, inner barrel serrations for optimum conductivity, reliability, and holding power
  • Smooth funnel entry for easy wire insertion

General

Application

For use on copper compression connections

Catalog Number

YAE18N24

Color Code

Red

Connector Type

Ring Terminal

Feature - Barrel Style

Shrouded

Insulation

Y

Insulation Type

Nylon

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Terminal

Sub Brand

INSULUG

Trade Name

INSULUG™

Type

YAE-N

UPC

781810804292

UPC 14 Digit GTIN

00781810804292

Dimensions

Cable Insulation Diameter Maximum

0.125 in

Dimension - Bolt Size fraction

#6 - #8

Dimension - D inch

0.33 in

Dimension - Hole Size fraction

8/47

Dimension - Hole Size inch

0.17 in

Dimension - L Length Overall mm

23 mm

Dimension - Length Overall inch

0.90 in

Dimension - N inch

0.14 in

Dimension - Pad Width inch

0.28 in

Dimension - Strip Length inch

3/16 in

Dimension - Stud Size inch

#6;#8

Dimension - Z (inch)

0.28 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - Copper Str Aircraft Size

AN 22;AN 20;AN 18;AN 16

Conductor - Copper Str Size Range

22 AWG - 16 AWG

Conductor Size

22 - 18 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

  • UL486
  • Military Specified (Mil-Spec)

Standards - Industry Standards Met

  • UL486
  • Military Specified (Mil-Spec)

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Ring Terminal

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

1000

Pallet Quantity

99999