HUBBELL CANADA
Image of YAE18N57FM YAE18N57FM, Nylon Fork, 22-18 AWG, #6-8 Stud (Tape)
Image of YAE18N57FM YAE18N57FM, Nylon Fork, 22-18 AWG, #6-8 Stud (Tape)

YAE18N57FM, Nylon Fork, 22-18 AWG, #6-8 Stud (Tape)

Brand: Burndy

Catalog ID: YAE18N57FM

Nylon Fork Terminal For 22 - 18 AWG, #6-8 Stud, Multi-Finger Insulation Grip, Fork Tongue, Smooth Funnel Entry, Tape Mounted

  • Multi-finger insulation grip provides superior insulation holding characteristics, especially on EPR and other elastic-type insulations
  • Brazed seam provides a stronger, more durable termination
  • Manufactured of pure electrolytic copper for maximum conductivity, low resistance, and ductility for excellent crimp forming properties
  • Deep V groove, inner barrel serrations for optimum conductivity, reliability and holding power
  • Smooth funnen entry for easy wire insertion

General

Application

Power Connector

Catalog Number

YAE18N57FM

Color Code

Red

Connector Type

Fork Terminal

Feature - Barrel Style

Shrouded

Insulation

Y

Insulation Type

Nylon

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Fork

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Terminal

Trade Name

INSULUG™

UPC

781810028407

UPC 14 Digit GTIN

00781810028407

Dimensions

Dimension - B Length fraction

4/25 in

Dimension - B Length inch

0.16 in

Dimension - Bolt Size fraction

#6 - #8

Dimension - Hole Size fraction

8/47

Dimension - Hole Size inch

0.17 in

Dimension - Length Overall inch

0.96 in

Dimension - N inch

0.18 in

Dimension - Pad Width inch

0.31 in

Dimension - Strip Length inch

3/16 in

Dimension - Stud Size inch

#6;#8

Dimension - Z (inch)

0.28 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - Copper Str Aircraft Size

AN 22;AN 20;AN 18;AN 16

Conductor - Copper Str Size Range

20 AWG - 16 AWG

Conductor Size

22 - 18 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

Yes

Industry Standard(s)

  • UL486
  • Military Specified (Mil-Spec)

Standards - Industry Standards Met

UL486;Military Specified (Mil-Spec)

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Fork Terminal

Physical Attribute - Number of Holes

1

Logistics

Packaging Type

Reel