HUBBELL CANADA
Image of YAE18Z2 YAE18Z2, Nylon Flanged Fork, 22-18 AWG, #4-6 Stud
Image of YAE18Z2 YAE18Z2, Nylon Flanged Fork, 22-18 AWG, #4-6 Stud
Discontinued

YAE18Z2, Nylon Flanged Fork, 22-18 AWG, #4-6 Stud

Brand: Burndy

Catalog ID: YAE18Z2

Replaced by:

YAE18N56F

Nylon Flanged Fork Terminal For 22 - 18 AWG, #4-6 Stud, Flange Fork for Fast Installation, Flange helps prevent loose terminal from being disconnected, Bulk Package

YAE18Z2.

  • Flange fork tongue design allows fast installation as screw only has to be loosened for termination
  • The flanges on the end of the fork terminal aid in preventing a slightly loose terminal from becoming fully disconnected from the screw
  • Flanges make re-securing a loose terminal easier

General

Application

Power Connector

Catalog Number

YAE18Z2

Color Code

Red

Connector Type

Flanged Fork Terminal

Feature - Barrel Style

Shrouded

Insulation

Y

Insulation Type

Nylon

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Flanged Fork

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Terminal

Sub Brand

INSULUG

Trade Name

INSULUG™

Type

YAE-Z, Flanged

UPC

781810804155

UPC 14 Digit GTIN

00781810804155

Dimensions

Dimension - B Length fraction

4/25 in

Dimension - B Length inch

0.16 in

Dimension - Bolt Size fraction

#4 - #6

Dimension - D inch

0.02 in

Dimension - Hole Size fraction

3/20

Dimension - Hole Size inch

0.15 in

Dimension - Length Overall inch

1.00 in

Dimension - N inch

0.14 in

Dimension - Pad Width inch

0.28 in

Dimension - Strip Length inch

3/16 in

Dimension - Stud Size inch

#4;#5;#6

Dimension - Z (inch)

0.24 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - Copper Str Aircraft Size Range

AN22 - AN16

Conductor - Copper Str Size Range

22 AWG - 16 AWG

Conductor Size

22 - 18 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

  • UL486
  • Military Specified (Mil-Spec)

Standards - Industry Standards Met

UL486;Military Specified (Mil-Spec)

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Flanged Fork Terminal

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

1000

Minimum Pack Quantity

10000

Packaging Type

Bulk

Pallet Quantity

99999