

Brand: Burndy
Catalog ID: YAE22G13BOX
Catalog Number
YAE22G13BOX
Color Code
Amber
Connector Type
Ring Terminal
Insulation
Y
Insulation Type
Nylon
Material
Copper
Military Specification
MS25036
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Ring
Plated
Yes
Plating Type
Tin
Product Family
COMPRESSION
Product Type
Terminal
Temperature Rating
105°C
Trade Name
INSULUG™
UPC
781810023266
UPC 14 Digit GTIN
00781810023266
Cable Insulation Diameter Maximum
0.098 in
Dimension - Bolt Size fraction
#4 - #6
Dimension - Hole Size fraction
3/20
Dimension - Hole Size inch
0.15 in
Dimension - L Length Overall mm
19 mm
Dimension - Length Overall inch
0.74 in
Dimension - N inch
0.13 in
Dimension - Pad Width inch
0.25 in
Dimension - Strip Length inch
5/32
Dimension - Stud Size inch
#4;#5;#6
Dimension - Z (inch)
0.22 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Voltage - Maximum
300 V
Conductor - Copper Str Aircraft Size
AN 26;AN 22;AN 20
Conductor Range
#26 AWG to #20 AWG
Conductor Size
26 - 20 AWG
Conductor Type
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
Military Specified (Mil-Spec)
Standards - Industry Standards Met
Military Specified (Mil-Spec)
Standards - RoHS Compliance Status
CM
UL Listed
No
Temperature Rating
105°C
Connector Type
Ring Terminal
Physical Attribute - Number of Holes
1
Carton Quantity
1200
Pallet Quantity
99999