HUBBELL CANADA
Image of YAE22Z3 YAE22Z3, Nylon Flanged Fork, 26-20 AWG, #6-8 Stud
Discontinued

YAE22Z3, Nylon Flanged Fork, 26-20 AWG, #6-8 Stud

Brand: Burndy

Catalog ID: YAE22Z3

Replaced by: YAE22G14

Nylon Flanged Fork, 26 - 20 AWG, #6-8 Stud, Flange Fork for Fast Installation, Flange helps prevent a loose terminal from being disconnected, Bulk Package

  • Flange fork tongue design allows fast installation as screw only has to be loosened for termination
  • The flanges on the end of the fork terminal aid in preventing a slightly loose terminal from becoming fully disconnected from the screw
  • Flanges make re-securing a loose terminal easier

General

Application

Power Connector

Catalog Number

YAE22Z3

Color Code

Amber

Connector Type

Flanged Fork Terminal

Feature - Barrel Style

Shrouded

Insulation

Y

Insulation Type

Nylon

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Flanged Fork

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Terminal

Sub Brand

INSULUG

Trade Name

INSULUG™

Type

YAE-Z, Flanged

UPC

781810803820

UPC 14 Digit GTIN

00781810803820

Dimensions

Dimension - B Length fraction

3/23 in

Dimension - B Length inch

0.13 in

Dimension - Bolt Size fraction

#6 - #8

Dimension - Hole Size fraction

8/47

Dimension - Hole Size inch

0.17 in

Dimension - Length Overall inch

0.92 in

Dimension - N inch

0.2 in

Dimension - Pad Width inch

0.31 in

Dimension - Strip Length inch

5/32 in

Dimension - Stud Size inch

#6;#8

Dimension - Z (inch)

0.28 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - Copper Str Aircraft Size

AN 26;AN 22;AN 20

Conductor - Copper Str Size

20 AWG

Conductor - Copper Str Size Range

26 AWG-20 AWG

Conductor Size

26 - 20 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

Yes

Industry Standard(s)

Military Specified (Mil-Spec)

Standards - Industry Standards Met

Military Specified (Mil-Spec)

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Flanged Fork Terminal

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

1000

Minimum Pack Quantity

10000

Packaging Type

Bulk

Pallet Quantity

99999