

Brand: Burndy
Catalog ID: YAES10N11F
Application
Power Connector
Catalog Number
YAES10N11F
Color Code
Yellow
Connector Type
Fork Terminal
Feature - Barrel Style
Shrouded
Insulation
Y
Insulation Type
Nylon
Material
Copper
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Fork
Plated
Yes
Plating Type
Tin
Product Family
COMPRESSION
Product Type
Terminal
Sub Brand
INSULUG
Trade Name
INSULUG™
Type
YAES-F
UPC
781810805022
UPC 14 Digit GTIN
00781810805022
Dimension - Bolt Size fraction
#4 - #6
Dimension - Hole Size fraction
3/20
Dimension - Hole Size inch
0.15 in
Dimension - Inside Diameter inch
0.22 in
Dimension - Length Overall inch
0.95 in
Dimension - N inch
0.14 in
Dimension - Outside Diameter inch
0.32 in
Dimension - Pad Width inch
0.28 in
Dimension - Strip Length inch
11/32 in
Dimension - Z (inch)
0.26 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Voltage - Maximum
600 V
Conductor - Copper Str Size
12 AWG;10 AWG
Conductor - Copper Str Size Range
12 AWG-10 AWG
Conductor Size
12 - 10 AWG
Conductor Type
CU C Str-Size
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
Standards - Industry Standards Met
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
Fork Terminal
Physical Attribute - Number of Holes
1
Carton Quantity
500
Pallet Quantity
99999