

Catalog Number
YAES14N7
Color Code
Blue
Connector Type
Ring Terminal
Insulation
Y
Insulation Type
Nylon
Material
Copper
Military Specification
MS25036
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Ring
Plated
Yes
Plating Type
Tin
Product Family
COMPRESSION
Product Type
Terminal
Trade Name
INSULUG™
UPC
781810804766
UPC 14 Digit GTIN
00781810804766
Dimension - Bolt Size fraction
#4 - #6
Dimension - G inch
0.15 in
Dimension - Length Overall inch
0.91 in
Dimension - Outside Diameter inch
0.28 in
Dimension - Strip Length inch
7/32 in
Dimension - Stud Size inch
#4 - #6
Dimension - Width inch
0.31 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Voltage - Maximum
600 V
Conductor - Copper Str Size
16 AWG;14 AWG
Conductor - Copper Str Size Range
16 AWG - 14 AWG
Conductor Size
16 - 14 AWG
Conductor Type
CU C Str-Size
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
Standards - Industry Standards Met
UL486;Military Specified (Mil-Spec)
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
Ring Terminal
Physical Attribute - Number of Holes
1
Carton Quantity
1000
Packaging Type
Bulk
Pallet Quantity
99999