HUBBELL CANADA
Image of YAES14N8F YAES14N8F, Nylon Fork, 16-14 AWG, #8-10 Stud
Image of YAES14N8F YAES14N8F, Nylon Fork, 16-14 AWG, #8-10 Stud

YAES14N8F, Nylon Fork, 16-14 AWG, #8-10 Stud

Brand: Burndy

Catalog ID: YAES14N8F

Nylon Fork Terminal For 16 - 14 AWG, #8-10 Stud, Multi-Finger Insulation Grip, Fork Tongue, Smooth Funnel Entry

  • Fork tongue design for faster installation
  • Screw needs only to be loosened (not completely removed) for termination

General

Application

Power Connector

Catalog Number

YAES14N8F

Color Code

Blue

Connector Type

Fork Terminal

Feature - Barrel Type

Standard

Insulation

Y

Insulation Type

Nylon

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Fork

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Terminal

Sub Brand

INSULUG

Trade Name

INSULUG™

Type

YAES-F

UPC

781810804773

UPC 14 Digit GTIN

00781810804773

Dimensions

Dimension - Bolt Size fraction

#8 - #10

Dimension - Hole Size fraction

1/5

Dimension - Hole Size inch

0.20 in

Dimension - Length Overall inch

0.84 in

Dimension - N inch

0.16 in

Dimension - Pad Width inch

0.38 in

Dimension - Strip Length inch

7/32 in

Dimension - Stud Size inch

#8;#10

Dimension - Z (inch)

0.27 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - Copper Solid Size

16 AWG;15 AWG;14 AWG

Conductor - Copper Solid Size Range

16 AWG-14 AWG

Conductor - Copper Str Size

16 AWG;14 AWG

Conductor - Copper Str Size Range

16 AWG-14 AWG

Conductor Size

16 - 14 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

  • UL486
  • Military Specified (Mil-Spec)

Standards - Industry Standards Met

  • UL486
  • Military Specified (Mil-Spec)

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Fork Terminal

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

1000

Pallet Quantity

99999