HUBBELL CANADA
Image of YAEV14T3 YAEV14T3, Nylon Ring, 16-14 AWG, 5/16" Stud
Image of YAEV14T3 YAEV14T3, Nylon Ring, 16-14 AWG, 5/16" Stud

YAEV14T3, Nylon Ring, 16-14 AWG, 5/16" Stud

Brand: Burndy

Catalog ID: YAEV14T3

Nylon Ring Terminal For 16 - 14 AWG, 5/16" Stud, Double thick tongue for maximum reliability and electrical capacity

  • Double thick tongue for maximum reliability and electrical capacity plus an extra strong terminal tongue
  • Manufactured from one-piece pure electrolytic copper — high conductivity, low resistance with no seams to split plus ductility for excellent crimp forming properties
  • Electro-tin plated to provide long-lasting corrosion resistance
  • Nylon insulation is locked in place — Insulation will not move or twist off
  • 600 volt nylon insulation providing high dielectric strength and stability in demanding oily evironmental conditions
  • Color Coded providing quick, easy wire size connector selection

General

Catalog Number

YAEV14T3

Color Code

Blue

Connector Type

Ring Terminal

Insulation

Y

Insulation Type

Nylon

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Terminal

Trade Name

INSULUG™

UPC

781810279748

UPC 14 Digit GTIN

00781810279748

Dimensions

Dimension - Bolt Size fraction

5/16

Dimension - Hole Size fraction

1/3

Dimension - Hole Size inch

0.33 in

Dimension - N inch

0.26 in

Dimension - Pad Width inch

0.44 in

Dimension - Stud Size inch

5/16

Dimension - Width inch

0.10 in

Dimension - Z (inch)

0.34 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - Copper Str Aircraft Size

AN 18;AN 16;AN 14

Conductor - Copper Str Aircraft Size Range

AN 18-AN 14

Conductor - Copper Str Size

20AWG ,18 AWG, 16 AWG, 14 AWG

Conductor - Copper Str Size Range

20 AWG - 14 AWG

Conductor Size

16 - 14 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

  • UL486
  • Military Specified (Mil-Spec)

Standards - Industry Standards Met

UL486;Military Specified (Mil-Spec)

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Ring Terminal

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

1000

Pallet Quantity

99999