HUBBELL CANADA
Image of YAEV1CH1 YAEV1CH1, Nylon Ring Terminal For 1 AWG
Image of YAEV1CH1 YAEV1CH1, Nylon Ring Terminal For 1 AWG
Discontinued

YAEV1CH1, Nylon Ring Terminal For 1 AWG

Brand: Burndy

Catalog ID: YAEV1CH1

Ring Tongue Terminal, Straight, 600 V, 0.76 in W, 2.48 in L, Nylon insulation, Tin Plated, 1 AWG, AN 1, 1/4 in stud size

General

Catalog Number

YAEV1CH1

Color Code

White

Connector Type

Ring Terminal

Die Index

600

Feature - Barrel Style

Belled

Feature - Barrel Type

Standard

Insulation

Y

Insulation Type

Nylon

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Y

Plating Type

Tin

Product Family

COMPRESSION

Product Type

TERMINAL

Trade Name

INSULUG™

UPC

781810318058

UPC 14 Digit GTIN

00781810318058

Dimensions

Dimension - B Length inch

0.57 in

Dimension - Bolt Hole Size inch

0.27 in

Dimension - Bolt Size fraction

1/4

Dimension - D inch

0.76 in

Dimension - Length Overall inch

2.48 in

Dimension - N inch

0.38 in

Dimension - Pad Width inch

0.76 in

Dimension - Strip Length inch

5/8 in

Dimension - Stud Size inch

1/4

Dimension - Z (inch)

0.38 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - Copper Str Aircraft Size

AN 1

Conductor - Copper Str Size

1 AWG

Conductor Size

1 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Ring Terminal

Physical Attribute - Number of Holes

1