HUBBELL CANADA
Image of YAEV2CH4 YAEV2CH4, Nylon Ring Terminal For 2 AWG
Image of YAEV2CH4 YAEV2CH4, Nylon Ring Terminal For 2 AWG
Discontinued

YAEV2CH4, Nylon Ring Terminal For 2 AWG

Brand: Burndy

Catalog ID: YAEV2CH4

Ring-Tongue Terminals, 2 Max. Insul.Dia.: .52" Sleeve, Color: Red, 1/2, 2.49 in L, Nylon-Insulated For Expanded Insulation, 600 Volts Max.

Features:Double thick tounge, Manufactured from one-piece pure electrolytic copper, Electro-tin plated, Color Coded, Nylon insulation is locked in place, 300 volt nylon insulation

General

Application

For Very Demanding High Vibration Applications Encountered In Aircraft And Aboard Ships As Well As Motor Lead Applications In Hospitals, Industrials And Generating Plants

Catalog Number

YAEV2CH4

Color Code

Red

Connector Type

Ring Terminal

EU RoHS Indicator

Feature - Barrel Style

Belled

Feature - Barrel Type

Standard

Insulation

Y

Insulation Type

Nylon

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Y

Plating Type

Tin

Product Family

COMPRESSION

Product Type

TERMINAL

Sub Brand

TERMINALS, INSULUG

Trade Name

INSULUG™

Type

YAEV-H

UPC

781810039748

UPC 14 Digit GTIN

00781810039748

Dimensions

Dimension - B Length inch

0.57 in

Dimension - Bolt Hole Size inch

0.52 in

Dimension - Bolt Size fraction

1/2

Dimension - D inch

0.85 in

Dimension - Length Overall inch

2.49 in

Dimension - N inch

0.39 in

Dimension - Pad Width inch

0.77 in

Dimension - Strip Length inch

5/8

Dimension - Stud Size inch

1/2

Dimension - Z (inch)

0.47 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - Copper Str Aircraft Size

AN 2

Conductor - Copper Str Aircraft Size Range

AN 2

Conductor - Copper Str Size

2

Conductor Size

2 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Industry Standard(s)

  • UL486
  • Military Specified (Mil-Spec)

Standards - Industry Standards Met

UL486;Military Specified (Mil-Spec)

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Ring Terminal

Physical Attribute - Number of Holes

1