

Brand: Burndy
Catalog ID: YAEV4CH2
Features:Double thick tounge, Manufactured from one-piece pure electrolytic copper, Electro-tin plated, Color Coded, Nylon insulation is locked in place, 300 volt nylon insulation
Application
For Very Demanding High Vibration Applications Encountered In Aircraft And Aboard Ships As Well As Motor Lead Applications In Hospitals, Industrials And Generating Plants
Catalog Number
YAEV4CH2
Color Code
Yellow
Connector Type
Ring Terminal
Die Index
437
Feature - Barrel Style
Belled
Feature - Barrel Type
Standard
Insulation
Y
Insulation Type
Nylon
Material
Copper
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Ring
Plated
Y
Plating Type
Tin
Product Family
COMPRESSION
Product Type
TERMINAL
Sub Brand
TERMINALS, INSULUG
Trade Name
INSULUG™
Type
YAEV-H
UPC
781810039694
UPC 14 Digit GTIN
00781810039694
Dimension - B Length inch
0.44 in
Dimension - Bolt Hole Size inch
0.39 in
Dimension - Bolt Size fraction
3/8
Dimension - D inch
0.64 in
Dimension - Length Overall inch
1.98 in
Dimension - N inch
0.31 in
Dimension - Pad Width inch
0.63 in
Dimension - Strip Length inch
1/2
Dimension - Stud Size inch
3/8
Dimension - Z (inch)
0.34 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Physical Attribute - Tongue Angle
Straight
Voltage - Maximum
600 V
Conductor - Copper Str Aircraft Size
AN 4
Conductor - Copper Str Aircraft Size Range
AN 4
Conductor - Copper Str Size
4
Conductor Size
4 AWG
Conductor Type
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
Standards - Industry Standards Met
UL486;Military Specified (Mil-Spec)
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
Ring Terminal
Physical Attribute - Number of Holes
1