HUBBELL CANADA
Image of YAEV6CH1 YAEV6CH1, Nylon Ring Terminal For 6 AWG
Image of YAEV6CH1 YAEV6CH1, Nylon Ring Terminal For 6 AWG
Discontinued

YAEV6CH1, Nylon Ring Terminal For 6 AWG

Brand: Burndy

Catalog ID: YAEV6CH1

Ring-Tongue Terminals, 6 Max. Insul.Dia.: .38"Sleeve, Color: Blue, 8-10, 1.73 in L, Nylon-Insulated For Expanded Insulation, 600 Volts Max.

Features: Designed To Accommodate Larger Conductor Insulation Diameters, Made Of One Piece Tin Plated Pure Electrolytic Seamless Copper Tubing For Maximum Conductivity And Ductility, Color-Coded Insulating Sleeves Are Locked Into Position, Inspection Hole Permits Visual Check Of Wire Insertion, Meets Requirements Of SAE-AS7928, BMY BNCH-MT Bench Mount Adapter Available, Insulation Diameter (maximum): 0.38 IN, Tools, Die Nest Catalog Number, Die Indentor Catalog Number: Y29NC, Y29BH Tool, DEV6L Die Nest, Y29PLE-1 Die Indentor, Wire Strip Length: 1/2 IN, Color Code: Blue, Finish: Tin Plated, Installation Tool: HYTOOL, HYPRESS: MY28-6, Y35, Y39 Tool With U6CET Die Set

General

Application

For Larger Conductor Insulation Diameters

Catalog Number

YAEV6CH1

Color Code

Blue

Connector Type

Ring Terminal

Die Index

436

EU RoHS Indicator

Feature - Barrel Style

Belled

Feature - Barrel Type

Standard

Insulation

Y

Insulation Type

Nylon

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Y

Plating Type

Tin

Product Family

COMPRESSION

Product Type

TERMINAL

Sub Brand

INSULUG

Trade Name

INSULUG™

Type

YAEV-H, Heavy Duty

UPC

781810038093

UPC 14 Digit GTIN

00781810038093

Dimensions

Dimension - B Length inch

0.42 in

Dimension - Bolt Hole Size inch

0.2 in

Dimension - Bolt Size fraction

#10

Dimension - D inch

0.52 in

Dimension - Length Overall inch

1.72 in

Dimension - N inch

0.24 in

Dimension - Pad Width inch

0.48 in

Dimension - Strip Length inch

1/2

Dimension - Stud Size inch

#10

Dimension - Z (inch)

0.28 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - Copper Str Aircraft Size

AN 6

Conductor - Copper Str Aircraft Size Range

AN 6

Conductor - Copper Str Size

6

Conductor Size

6 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Industry Standard(s)

  • UL486
  • Military Specified (Mil-Spec)

Standards - Industry Standards Met

UL486;Military Specified (Mil-Spec)

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Ring Terminal

Physical Attribute - Number of Holes

1