HUBBELL CANADA
Image of YAEV6CL YAEV6CL, Nylon Ring Terminal, 6 AWG, 1/4" Stud
Image of YAEV6CL YAEV6CL, Nylon Ring Terminal, 6 AWG, 1/4" Stud

YAEV6CL, Nylon Ring Terminal, 6 AWG, 1/4" Stud

Brand: Burndy

Catalog ID: YAEV6CL

Copper Terminal, Ring Tongue w/ Inspection Hole, Wire Range 6 AWG, 1/4" Stud, Nylon Insulated, Short Barrel, Tin Plated, 600 Volts Max.

YAEV6CL.

  • Double thick tongue for maximum reliability and electrical capacity plus an extra strong terminal tongue
  • Manufactured from one-piece pure electrolytic copper — high conductivity, low resistance with no seams to split plus ductility for excellent crimp forming properties
  • Electro-tin plated to provide long-lasting corrosion resistance
  • Nylon insulation is locked in place — Insulation will not move or twist off
  • 600 volt nylon insulation providing high dielectric strength and stability in demanding oily evironmental conditions
  • Color Coded providing quick, easy wire size connector selection

General

Application

For Very Demanding High Vibration Applications Encountered In Aircraft And Aboard Ships As Well As Motor Lead Applications In Hospitals, Industrials And Generating Plants

Catalog Number

YAEV6CL

Color Code

Blue

Connector Type

Ring Terminal

Die Index

436

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Insulation

Y

Insulation Type

Nylon

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Terminal

Sub Brand

INSULUG

Trade Name

INSULUG™

Type

YAEV-L, Heavy Duty

UPC

781810027707

UPC 14 Digit GTIN

00781810027707

Dimensions

Dimension - B Length inch

0.42 in

Dimension - Bolt Size fraction

1/4

Dimension - Length Overall inch

1.56 in

Dimension - N inch

0.24 in

Dimension - P inch

0.13 in

Dimension - Pad Width inch

0.48 in

Dimension - Stud Size inch

1/4

Dimension - Z (inch)

0.29 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - Copper Str Aircraft Size

AN 6

Conductor - Copper Str Aircraft Size Range

AN 6

Conductor - Copper Str Size

6

Conductor Size

6 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Industry Standard(s)

  • UL486
  • Military Specified (Mil-Spec)

Standards - Industry Standards Met

UL486;Military Specified (Mil-Spec)

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Ring Terminal

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

400

Pallet Quantity

800