HUBBELL CANADA
Image of YAEV8CH3 YAEV8CH3, Nylon Ring Terminal For 8 AWG
Image of YAEV8CH3 YAEV8CH3, Nylon Ring Terminal For 8 AWG
Discontinued

YAEV8CH3, Nylon Ring Terminal For 8 AWG

Brand: Burndy

Catalog ID: YAEV8CH3

Ring-Tongue Terminals, 8 Max. Insul.Dia.: .30"Sleeve, Color: Red, 3/8, 1.68 in L, Nylon-Insulated For Expanded Insulation, 600 Volts Max.

Ring-tongue terminals, nylon-insulated for expanded insulation

General

Application

Designed to Accommodate Larger Conductor Insulation Diameters

Catalog Number

YAEV8CH3

Color Code

Red

Connector Type

Ring Terminal

Die Index

435

EU RoHS Indicator

Feature - Barrel Style

Belled

Feature - Barrel Type

Standard

Insulation

Y

Insulation Type

Nylon

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Y

Plating Type

Tin

Product Family

COMPRESSION

Product Type

TERMINAL

Sub Brand

TERMINALS, INSULUG

Trade Name

INSULUG™

Type

YAEV-H

UPC

781810039618

UPC 14 Digit GTIN

00781810039618

Dimensions

Dimension - B Length fraction

3/8 in

Dimension - B Length inch

0.37 in

Dimension - Bolt Hole Size inch

0.39 in

Dimension - Bolt Size fraction

3/8

Dimension - D inch

0.63 in

Dimension - Length Overall inch

1.68 in

Dimension - N inch

0.28 in

Dimension - Pad Width inch

0.57 in

Dimension - Strip Length inch

7/16

Dimension - Stud Size inch

3/8

Dimension - Z (inch)

0.33 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - Copper Str Aircraft Size

AN 8

Conductor - Copper Str Aircraft Size Range

AN 8

Conductor - Copper Str Size

8

Conductor - Copper Str Size Range

8 AWG

Conductor Size

8 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Industry Standard(s)

  • UL486
  • Military Specified (Mil-Spec)

Standards - Industry Standards Met

UL486;Military Specified (Mil-Spec)

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Ring Terminal

Physical Attribute - Number of Holes

1