

Brand: Burndy
Catalog ID: YAG40LTC38FX
Application
Wire Termination
Catalog Number
YAG40LTC38FX
Color Code
Black
Connector Type
STANDARD BARREL
Die Index
24
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
Copper
Number of Pad Holes
1
Physical Attribute - Number of Holes
1
Plated
Yes
Plating Type
Tin
Product Family
COMPRESSION
Product Type
Terminal
Trade Name
HYLUG™
Type
Standard Barrel, Tin Plated
UPC
781810194348
UPC 14 Digit GTIN
00781810194348
Dimension - B Length fraction
1-7/16 in
Dimension - B Length inch
1.42 in
Dimension - Bolt Hole Size inch
0.39 in
Dimension - Bolt Size fraction
3/8
Dimension - Bolt Size inch
0.38
Dimension - Height mm
0 mm
Dimension - Hole Size fraction
3/8
Dimension - Hole Size inch
0.41
Dimension - Hole Size mm
10.4 mm
Dimension - L Length Overall mm
87 mm
Dimension - Length Overall inch
3.42 in
Dimension - N inch
0.50 in
Dimension - Outside Diameter inch
1.35 in
Dimension - Pad Width inch
1.96 in
Dimension - Strip Length inch
1-7/16 in
Dimension - Stud Size fraction
3/8
Dimension - Stud Size inch
3/8
Dimension - Z (inch)
0.52 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Physical Attribute - Tongue Angle
Straight
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper DLO Size
646 KCMIL
Conductor - Copper DLO Size Range
646 kcmil
Conductor - Copper Flex G Size
650 KCMIL
Conductor - Copper Flex G Size Range
650 kcmil
Conductor - Copper Flex H Size
650 kcmil
Conductor - Copper Flex I Size
650 kcmil
Conductor - Copper Flex K Size
650 kcmil
Conductor - Copper Flex M Size
650
Conductor - Copper Str Size
650 KCMIL
Conductor - Copper Str Size Range
650 kcmil
Conductor - Material
COPPER
Conductor Size
650 KCMIL
Conductor Type
FLEX
Wire Size
650 KCMIL
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
STANDARD BARREL
Number of Pad Holes
1
Physical Attribute - Number of Holes
1
Carton Quantity
25
Pallet Quantity
6000