HUBBELL CANADA
YAGB28LTC14FXOEM, Battery Term, 4/0 AWG, 1-Hole, 1/4" Stud
Image of YAGB28LTC14FXOEM YAGB28LTC14FXOEM, Battery Term, 4/0 AWG, 1-Hole, 1/4" Stud
Image of YAGB28LTC14FXOEM YAGB28LTC14FXOEM, Battery Term, 4/0 AWG, 1-Hole, 1/4" Stud

YAGB28LTC14FXOEM, Battery Term, 4/0 AWG, 1-Hole, 1/4" Stud

Brand: Burndy

Catalog ID: YAGB28LTC14FXOEM

4/0 AWG, 1/4 Stud Size, 1-Hole Battery/Grounding Started Lug, Chamfered End, Bulk Pack

  • Color coded for easy identification
  • Chamfered end
  • Made of copper alloy, tin plated for corrosion resistance and RoHS compliance
  • Not UL Listed but tested and met UL486A-486B pullout requirements

General

Application

Wire Termination

Catalog Number

YAGB28LTC14FXOEM

Color Code

Purple

Connector Type

GROUNDING/STARTER LUGS

Die Index

15

Finish Type

Tin-Plated

Material

Copper

Number of Pad Holes

1

Physical Attribute - Number of Holes

1

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Terminal

Trade Name

HYLUG™

Type

OEM Terminals

UPC

781810531082

UPC 14 Digit GTIN

00781810531082

Dimensions

Dimension - Bolt Size fraction

1/4

Dimension - Bolt Size inch

0.25

Dimension - Hole Size fraction

1/4

Dimension - Hole Size inch

0.27

Dimension - Hole Size mm

6.9 mm

Dimension - L Length Overall mm

63 mm

Dimension - Length Overall inch

2.48 in

Dimension - Pad Width inch

1.14 in

Dimension - Stud Size fraction

1/4

Dimension - Stud Size inch

1/4 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

4/0 AWG

Conductor - Copper DLO Size Range

4/0 AWG

Conductor - Copper Flex G Size

4/0 AWG

Conductor - Copper Flex G Size Range

4/0 AWG

Conductor - Copper Flex H Size

4/0 AWG

Conductor - Copper Flex H Size Range

4/0 AWG

Conductor - Copper Flex I Size

4/0 AWG

Conductor - Copper Flex I Size Range

4/0 AWG

Conductor - Copper Flex K Size

4/0 AWG

Conductor - Copper Flex K Size Range

4/0 AWG

Conductor - Copper Flex M Size

4/0 AWG

Conductor - Copper Str Size

4/0 AWG

Conductor - Copper Str Size Range

4/0 AWG

Conductor - Material

COPPER

Conductor Size

4/0 AWG

Conductor Type

CODE/FLEX

Wire Size

4/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

Standards - RoHS Compliant

Yes

UL Listed

No

Configuration

Connector Type

GROUNDING/STARTER LUGS

Number of Pad Holes

1

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

100

Pallet Quantity

10800