

Brand: Burndy
Catalog ID: YAGB6CLTC14FXOEM
Application
Wire Termination
Catalog Number
YAGB6CLTC14FXOEM
Color Code
Blue
Connector Type
GROUNDING/STARTER LUGS
Die Index
7
Finish Type
Tin-Plated
Material
Copper
Number of Pad Holes
1
Physical Attribute - Number of Holes
1
Plating Type
Tin
Product Family
COMPRESSION
Product Type
Terminal
Temperature Rating
194
Trade Name
HYLUG™
Type
OEM Terminals
UPC
781810563069
UPC 14 Digit GTIN
00781810563069
Dimension - Bolt Size fraction
1/4
Dimension - Bolt Size inch
0.25
Dimension - Hole Size fraction
1/4
Dimension - Hole Size inch
0.27
Dimension - Hole Size mm
6.9 mm
Dimension - L Length Overall mm
37 mm
Dimension - Length Overall inch
1.46 in
Dimension - Pad Width inch
0.44 in
Dimension - Strip Length inch
7/8 in
Dimension - Stud Size fraction
1/4
Dimension - Stud Size inch
1/4 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Physical Attribute - Tongue Angle
Straight
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper DLO Size
6 AWG
Conductor - Copper DLO Size Range
6 AWG
Conductor - Copper Flex G Size
6 AWG
Conductor - Copper Flex G Size Range
6 AWG
Conductor - Copper Flex H Size
6 AWG
Conductor - Copper Flex H Size Range
6 AWG
Conductor - Copper Flex I Size
6 AWG
Conductor - Copper Flex I Size Range
6 AWG
Conductor - Copper Flex K Size
6 AWG
Conductor - Copper Flex K Size Range
6 AWG
Conductor - Copper Flex M Size
6 AWG
Conductor - Copper Str Size
6 AWG
Conductor - Copper Str Size Range
6 AWG
Conductor - Material
COPPER
Conductor Size
6 AWG
Conductor Type
CODE/FLEX
Wire Size
6 AWG
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
Standards - RoHS Compliant
Yes
UL Listed
No
Temperature Rating
194
Connector Type
GROUNDING/STARTER LUGS
Number of Pad Holes
1
Physical Attribute - Number of Holes
1
Carton Quantity
1
Pallet Quantity
1