

Brand: Burndy
Catalog ID: YAL342T38
Application
Wire Termination
Catalog Number
YAL342T38
Color Code
Brown
Connector Type
STANDARD BARREL
Die Index
20
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
2
Physical Attribute - Tongue Type
Standard
Plated
Y
Plating Type
Tin - Electro Plated
Product Family
COMPRESSION
Product Type
TERMINAL
Trade Name
HYLUG™
Type
Standard Barrel, Tin Plated
UPC
781810417355
UPC 14 Digit GTIN
00781810417355
Dimension - B Length fraction
1-3/8 in
Dimension - B Length inch
1.37 in
Dimension - Bolt Hole Size inch
0.39 in
Dimension - Bolt Size fraction
3/8
Dimension - Bolt Size inch
0.38
Dimension - D inch
1.80 in
Dimension - Hole Size fraction
3/8
Dimension - Hole Size inch
0.41
Dimension - Hole Size mm
10.4 mm
Dimension - L Length Overall mm
90 mm
Dimension - Length Overall inch
3.54 in
Dimension - N inch
0.38 in
Dimension - Outside Diameter inch
1.05 in
Dimension - Pad Width inch
1.52 in
Dimension - Stud Size fraction
3/8
Dimension - Stud Size inch
3/8
Dimension - Z (inch)
0.42 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Physical Attribute - Tongue Angle
Straight
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper DLO Size Range
N/A
Conductor - Copper Str Size
500 KCMIL
Conductor - Copper Str Size Range
500 kcmil
Conductor - Material
COPPER
Conductor Size
500 KCMIL
Conductor Type
CODE
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
STANDARD BARREL
Physical Attribute - Number of Holes
2
Carton Quantity
6