HUBBELL CANADA
YAL6CT14, Cu Compression, 1-Hole, 1/4" Stud, Standard Barrel, 6 AWG
Image of YAL6CT14 YAL6CT14, Cu Compression, 1-Hole, 1/4" Stud, Standard Barrel, 6 AWG
Image of YAL6CT14 YAL6CT14, Cu Compression, 1-Hole, 1/4" Stud, Standard Barrel, 6 AWG

YAL6CT14, Cu Compression, 1-Hole, 1/4" Stud, Standard Barrel, 6 AWG

Brand: Burndy

Catalog ID: YAL6CT14

Copper HYLUG™ , Single Hole w/ Inspection Window,6 AWG,1/4" Stud,7 index,Blue, Short Barrel,Electro- Tin Plated.

General

Application

Wire Termination

Catalog Number

YAL6CT14

Color Code

Blue

Connector Type

STANDARD BARREL

Construction Material - Main

Copper

Die Index

7

EU RoHS Indicator

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Finish Type

Electro Tin plated

Material

COPPER

Physical Attribute - Number of Holes

1

Plated

Y

Plating Type

Tin - Electro Plated

Temperature Rating

194

Trade Name

HYLUG™

Type

Standard Barrel, Tin Plated

UPC

781810417584

UPC 14 Digit GTIN

00781810417584

Dimensions

Dimension - B Length inch

0.54 in

Dimension - Bolt Hole Size inch

0.27 in

Dimension - Bolt Size fraction

1/4

Dimension - Bolt Size inch

0.25

Dimension - D inch

0.64 in

Dimension - Hole Size fraction

1/4

Dimension - Hole Size inch

0.27

Dimension - Hole Size mm

6.9 mm

Dimension - L Length Overall mm

37 mm

Dimension - Length Overall inch

1.45 in

Dimension - N inch

0.31 in

Dimension - Outside Diameter inch

0.29 in

Dimension - Pad Width inch

0.45 in

Dimension - Stud Size fraction

1/4

Dimension - Stud Size inch

1/4

Dimension - Z (inch)

0.33 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size Range

N/A

Conductor - Copper Str Size

6 AWG

Conductor - Copper Str Size Range

6 AWG

Conductor - Material

COPPER

Conductor Size

6 AWG

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature Rating

194

Configuration

Connector Type

STANDARD BARREL

Physical Attribute - Number of Holes

1