HUBBELL CANADA
YAS33R2N, Aluminum - Compression Stacking Terminal (HYLUG Terminal)
Image of YAS33R2N YAS33R2N, Aluminum - Compression Stacking Terminal (HYLUG Terminal)
Image of YAS33R2N YAS33R2N, Aluminum - Compression Stacking Terminal (HYLUG Terminal)

YAS33R2N, Aluminum - Compression Stacking Terminal (HYLUG Terminal)

Brand: Burndy

Catalog ID: YAS33R2N

Straight Stacking Lug, Al Tubing, 2-NEMA Holes, 400 kcmil Cu/Al, 397 kcmil ACSR, Green, 0.56" Hole Dia.

  • Straight Stacking Lug, Al Tubing
  • 2-NEMA Holes
  • 400 kcmil Cu/Al, 397 kcmil ACSR

General

Catalog Number

YAS33R2N

Color Code

Green

Connector Type

Terminal

Die Index

317;705

Material

Aluminum

Physical Attribute - Number of Crimps Required

1

Physical Attribute - Number of Holes

2

Plated

No

Plating Type

Unplated

Product Type

Compression

Trade Name

HYLUG™

UPC

781810051795

UPC 14 Digit GTIN

00781810051795

Dimensions

Dimension - B Length inch

2.3 in

Dimension - Hole Size inch

0.56 in

Dimension - L Length Overall mm

182 mm

Dimension - Length Overall inch

7.18 in

Dimension - N inch

0.63 in

Dimension - Outside Diameter inch

1.24 in

Dimension - Pad Width inch

1.68 in

Dimension - Strip Length inch

2 in

Dimension - Z (inch)

1.82 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Conductor Related

Conductor - ACSR Str Size

397.5 (18/1) Chickadee kcmil

Conductor - ACSR Str Size Range

397.5 (18/1) Chickadee kcmil

Conductor - AL Str Size

400 kcmil

Conductor - AL Str Size Range

400 kcmil

Conductor - Copper Str Size

400 kcmil

Conductor - Copper Str Size Range

400 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Terminal

Physical Attribute - Number of Crimps Required

1

Physical Attribute - Number of Holes

2

Logistics

Carton Quantity

20

Pallet Quantity

2880