

Brand: Burndy
Catalog ID: YASO25R2N
Catalog Number
YASO25R2N
Color Code
Yellow
Connector Type
Terminal
Die Index
BG;K-5/8-1;243
Feature - Barrel Style
Chamfered
Material
Aluminum Alloy
Physical Attribute - Number of Crimps Required
1
Physical Attribute - Number of Holes
2
Plated
No
Plating Type
Unplated
Product Type
Compression
Trade Name
HYLUG™
UPC
781810053621
UPC 14 Digit GTIN
00781810053621
Dimension - B Length inch
0.96 in
Dimension - D inch
3.02 in
Dimension - Height fraction
1-1/5 in
Dimension - Height inch
1.21 in
Dimension - Hole Size inch
0.56 in
Dimension - L Length Overall mm
123 mm
Dimension - Length Overall inch
4.85 in
Dimension - N inch
0.63 in
Dimension - Outside Diameter inch
0.65 in
Dimension - Pad Width inch
0.90 in
Dimension - Strip Length inch
1-3/32 in
Dimension - Z (inch)
0.64 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Physical Attribute - Tongue Angle
Offset
Conductor - ACSR Str Size
1/0 (6/1) Raven AWG
Conductor - ACSR Str Size Range
1/0 (6/1) Raven AWG
Conductor - AL Str Size
1/0 AWG
Conductor - AL Str Size Range
1/0 AWG
Conductor - Copper Str Size
1/0
Conductor - Copper Str Size Range
1/0
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Terminal
Physical Attribute - Number of Crimps Required
1
Physical Attribute - Number of Holes
2
Carton Quantity
20
Pallet Quantity
9280