HUBBELL CANADA
YAV10H25BOX, Uninsulated Ring Terminal, 12-10 AWG, #6-8 Stud
Image of YAV10H25BOX YAV10H25BOX, Uninsulated Ring Terminal, 12-10 AWG, #6-8 Stud
Image of YAV10H25BOX YAV10H25BOX, Uninsulated Ring Terminal, 12-10 AWG, #6-8 Stud

YAV10H25BOX, Uninsulated Ring Terminal, 12-10 AWG, #6-8 Stud

Brand: Burndy

Catalog ID: YAV10H25BOX

Seamless Copper Uninsulated Ring, Shroud, 12-10 AWG, #6-8 Stud, Tin Plated

  • Manufactured from seamless pure electrolytic copper tubing to provide maximum conductivity, low resistance and excellent ductility for crimping
  • Seamless tubular crimp barrel design - No seams to split resulting in a very high quality electrical connection, also can be used on solid conductor
  • Double thick tongue structurally a very strong terminal tongue
  • Produced from tubular copper, extra copper material assures the compression connector will operate cooler than the conductors it connects
  • Internally bevelled barrel for easy cable entry, especially for flexible conductors
  • Inspection hole provides easy visual check for proper conductor insertion
  • Electro-tin plated for a long lasting durable corrosion resistance

General

Catalog Number

YAV10H25BOX

Connector Type

Ring Terminal

Feature - Barrel Style

Shrouded

Feature - Barrel Type

Standard

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Terminal

Trade Name

HYLUG™

Type

Ring Tongue

UPC

781810532621

UPC 14 Digit GTIN

00781810532621

Dimensions

Cable Insulation Diameter Maximum

0.192 in

Dimension - B Length fraction

5/16 in

Dimension - B Length inch

0.31 in

Dimension - Bolt Size fraction

#6 - #8

Dimension - Hole Size fraction

1/6

Dimension - Hole Size inch

0.17 in

Dimension - L Length Overall mm

25 mm

Dimension - Length Overall inch

1.00 in

Dimension - N inch

0.16 in

Dimension - Outside Diameter inch

0.21 in

Dimension - Pad Width inch

0.31 in

Dimension - Strip Length inch

7/16 in

Dimension - Stud Size inch

#6;#8

Dimension - Z (inch)

0.24 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Str Aircraft Size

AN 12;AN 10

Conductor - Copper Str Aircraft Size Range

AN 12-AN 10

Conductor - Copper Str Navy Size

6 (7);6 (19);9 (7);9 (37)

Conductor - Copper Str Navy Size Range

6 (7)-9 (37)

Conductor Range

#12 AWG to #10 AWG

Conductor Size

12 - 10 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Ring Terminal

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

600

Pallet Quantity

99999