HUBBELL CANADA
YAV10T345BOX, Ring Terminal, 12-10 AWG, 1/4" Stud, 45°
Image of YAV10T345BOX YAV10T345BOX, Ring Terminal, 12-10 AWG, 1/4" Stud, 45°
Image of YAV10T345BOX YAV10T345BOX, Ring Terminal, 12-10 AWG, 1/4" Stud, 45°

YAV10T345BOX, Ring Terminal, 12-10 AWG, 1/4" Stud, 45°

Brand: Burndy

Catalog ID: YAV10T345BOX

Seamless Copper Uninsulated Ring, 12-10 AWG, 1/4" Stud, Double Thick Tongue, Tin Plated, 45° Angle

  • Manufactured from seamless pure electrolytic copper tubing to provide maximum conductivity, low resistance and excellent ductility for crimping
  • Seamless tubular crimp barrel design - No seams to split resulting in a very high quality electrical connection, also can be used on solid conductor
  • Double thick tongue structurally a very strong terminal tongue
  • Produced from tubular copper, extra copper material assures the compression connector will operate cooler than the conductors it connects
  • Internally bevelled barrel for easy cable entry, especially for flexible conductors
  • Inspection hole provides easy visual check for proper conductor insertion
  • Electro-tin plated for a long lasting durable corrosion resistance

General

Catalog Number

YAV10T345BOX

Connector Type

Ring Terminal

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Terminal

Trade Name

HYLUG™

Type

Ring Tongue

UPC

781810514030

UPC 14 Digit GTIN

00781810514030

Dimensions

Dimension - B Length fraction

2/5 in

Dimension - B Length inch

0.41 in

Dimension - Bolt Size fraction

1/4

Dimension - D inch

0.58 in

Dimension - L Length Overall mm

24 mm

Dimension - Length Overall inch

0.94 in

Dimension - N inch

0.23 in

Dimension - Outside Diameter inch

0.21 in

Dimension - Pad Width inch

0.48 in

Dimension - Stud Size inch

1/4

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Conductor Related

Conductor - Copper Str Size

12 AWG;10 AWG

Conductor - Copper Str Size Range

12 AWG-10 AWG

Conductor Size

12 - 10 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Ring Terminal

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

600

Pallet Quantity

99999