HUBBELL CANADA
Image of YAV10T7BOX YAV10T7BOX, Ring, 14-10 Str, 12-10 Sol, #4-6 Stud
Image of YAV10T7BOX YAV10T7BOX, Ring, 14-10 Str, 12-10 Sol, #4-6 Stud

YAV10T7BOX, Ring, 14-10 Str, 12-10 Sol, #4-6 Stud

Brand: Burndy

Catalog ID: YAV10T7BOX

Copper Compression Lug, 14-10 AWG (Str.)/12-10 AWG (solid), #4-#6 Stud, Short Barrel, Tin Plated.

  • Manufactured from seamless pure electrolytic copper tubing to provide maximum conductivity, low resistance and excellent ductility for crimping
  • Seamless tubular crimp barrel design - No seams to split resulting in a very high quality electrical connection, also can be used on solid conductor
  • Double thick tongue structurally a very strong terminal tongue
  • Produced from tubular copper, extra copper material assures the compression connector will operate cooler than the conductors it connects
  • Internally bevelled barrel for easy cable entry, especially for flexible conductors
  • Inspection hole provides easy visual check for proper conductor insertion
  • Electro-tin plated for a long lasting durable corrosion resistance

General

Application

Industrials, Hospitals, Utilities, Marine, Computer

Application - For Use On

Copper Commercial (Code) Cable, Type AN Aircraft Cable, Extra Flexible Conductors

Catalog Number

YAV10T7BOX

Connector Type

Ring Terminal

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Material

Copper

Military Specification

AS20659

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Terminal

Trade Name

HYLUG™

Type

Ring Tongue

UPC

781810541906

UPC 14 Digit GTIN

00781810541906

Dimensions

Dimension - B Length fraction

16/41 in

Dimension - B Length inch

0.39 in

Dimension - Bolt Size fraction

#4 - #6

Dimension - D inch

0.41 in

Dimension - L Length Overall mm

24 mm

Dimension - Length Overall inch

0.93 in

Dimension - N inch

0.16 in

Dimension - Outside Diameter inch

0.21 in

Dimension - Pad Width inch

0.30 in

Dimension - Strip Length inch

7/16 in

Dimension - Stud Size inch

#4;#5;#6

Dimension - Z (inch)

0.24 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Solid Size

12 AWG;11 AWG;10 AWG

Conductor - Copper Solid Size Range

12 AWG-10 AWG

Conductor - Copper Str Aircraft Size

AN 12;AN 10

Conductor - Copper Str Aircraft Size Range

AN 12-AN 10

Conductor - Copper Str Navy Size

6 (7);6 (19);9 (7);9 (37)

Conductor - Copper Str Navy Size Range

6 (7)-9 (37)

Conductor - Copper Str Size

14 AWG;12 AWG;10 AWG

Conductor - Copper Str Size Range

14 AWG - 10 AWG

Conductor Size

12 - 10 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

  • UL467
  • Military Specified (Mil-Spec)

Standards - Industry Standards Met

UL467;Military Specified (Mil-Spec)

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Ring Terminal

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

600

Pallet Quantity

99999