HUBBELL CANADA
YAV10TC890G1, Compression Terminal, #10 AWG Flex, 1-Hole, #8 Stud
Image of YAV10TC890G1 YAV10TC890G1, Compression Terminal, #10 AWG Flex, 1-Hole, #8 Stud
Image of YAV10TC890G1 YAV10TC890G1, Compression Terminal, #10 AWG Flex, 1-Hole, #8 Stud
play
Discontinued

YAV10TC890G1, Compression Terminal, #10 AWG Flex, 1-Hole, #8 Stud

Brand: Burndy

Catalog ID: YAV10TC890G1

Cu Hylug; 1 Hole w/o Inspection Window; #10 AWG Flex; 600V-35kV; #8 stud; Standard; Compression; 0.18 in BCD;.

General

Application

Wire Termination

Catalog Number

YAV10TC890G1

Connector Type

LONG BARREL

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

1

Plated

Y

Plating Type

Tin

Product Family

COMPRESSION

Product Type

TERMINAL

Temperature Rating

194

Trade Name

HYLUG™

Type

Standard Barrel, Tin Plated

UPC

781810475775

UPC 14 Digit GTIN

00781810475775

Dimensions

Dimension - B Length fraction

3/8 in

Dimension - B Length inch

0.38 in

Dimension - Bolt Size fraction

#8

Dimension - Bolt Size inch

0.18

Dimension - D inch

0.42 in

Dimension - Height mm

0 mm

Dimension - Hole Size fraction

#8

Dimension - Hole Size inch

0.18

Dimension - Hole Size mm

4.6 mm

Dimension - L Length Overall mm

14 mm

Dimension - Length Overall inch

0.57 in

Dimension - N inch

0.19 in

Dimension - Outside Diameter inch

0.21 in

Dimension - Pad Width inch

0.36 in

Dimension - Strip Length inch

7/16

Dimension - Stud Size fraction

#8

Dimension - Z (inch)

0.23 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

90 Degree

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size Range

N/A

Conductor - Copper Solid Size

10 AWG

Conductor - Copper Solid Size Range

12 -10 SOL

Conductor - Copper Str Size

14 AWG-10 AWG

Conductor - Copper Str Size Range

10 AWG

Conductor - Material

COPPER

Conductor Size

14-10 AWG

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

No

Operational

Temperature Rating

194

Configuration

Connector Type

LONG BARREL

Physical Attribute - Number of Holes

1