HUBBELL CANADA
YAV14T2BOX, Uninsulated Ring Terminal For 16 - 14 AWG
Image of YAV14T2BOX YAV14T2BOX, Uninsulated Ring Terminal For 16 - 14 AWG

YAV14T2BOX, Uninsulated Ring Terminal For 16 - 14 AWG

Brand: Burndy

Catalog ID: YAV14T2BOX

Copper Compression Lug, Heavy Duty, Ring Tongue, 1 Hole w/ Inspection Hole, 20-14 AWG, 1/4" Stud, Short Barrel, Tin Plated,Wire strip length:9/32".

YAV14T2BOX.

  • Manufactured from seamless pure electrolytic copper tubing to provide maximum conductivity, low resistance and excellent ductility for crimping
  • Seamless tubular crimp barrel design - No seams to split resulting in a very high quality electrical connection, also can be used on solid conductor
  • Double thick tongue structurally a very strong terminal tongue
  • Produced from tubular copper, extra copper material assures the compression connector will operate cooler than the conductors it connects
  • Internally bevelled barrel for easy cable entry, especially for flexible conductors
  • Inspection hole provides easy visual check for proper conductor insertion
  • Electro-tin plated for a long lasting durable corrosion resistance

General

Application

For Use On Copper Commercial (Code) Cable, Type AN Aircraft Cable And Extra Flexible Conductors, Industrials, Hospitals, Electric Utilities, Shipboard And Marine, Computers, Steel Mills, Mining Equipment And Other Equipment That Is Subject To Vibration Or Requiring Dependable Electrical Performance

Catalog Number

YAV14T2BOX

Connector Type

Ring Terminal

EU RoHS Indicator

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Y

Plating Type

Tin - Electro Plated

Sub Brand

HYLUG

Trade Name

HYLUG™

Type

Ring Tongue

UPC

781810542507

UPC 14 Digit GTIN

00781810542507

Dimensions

Dimension - B Length fraction

1/4 in

Dimension - B Length inch

0.25 in

Dimension - Bolt Size fraction

1/4

Dimension - D inch

0.42 in

Dimension - L Length Overall mm

25 mm

Dimension - Length Overall inch

0.99 in

Dimension - N inch

0.25 in

Dimension - Outside Diameter inch

0.16 in

Dimension - Pad Width inch

0.42 in

Dimension - Strip Length inch

9/32 in

Dimension - Stud Size inch

0.25

Dimension - Z (inch)

0.32 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Solid Size

20 AWG;18 AWG;17 AWG;16 AWG;15 AWG;14 AWG;13 AWG;12 AWG

Conductor - Copper Solid Size Range

20 AWG-12 AWG

Conductor - Copper Str Aircraft Size

AN 20;AN 18;AN 16;AN 14

Conductor - Copper Str Aircraft Size Range

AN 20-AN 14

Conductor - Copper Str Size

20 AWG;18 AWG;16 AWG;14 AWG

Conductor - Copper Str Size Range

20 AWG - 14 AWG

Conductor Size

16 - 14 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Ring Terminal

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

1200

Pallet Quantity

99999