HUBBELL CANADA
Image of YAV150M16 YAV150M16, Compression Terminal

YAV150M16, Compression Terminal

Brand: Burndy

Catalog ID: YAV150M16

Copper Compression Lug, Ring Tongue, 1 Hole w/ Inspection Hole, 150 mm, #16 Stud, Short Barrel, Tin Plated.

  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the strands
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping
  • Compatible Standards: IEC61238-1, UL 486A-486B, CSA-C22.2 No. 65-03

General

Application

Metric Wire Termination

Catalog Number

YAV150M16

Connector Type

METRIC

Die Index

17

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Y

Plating Type

Tin - Electro Plated

Trade Name

HYLUG™

Type

Metric Terminals

UPC

781810322093

UPC 14 Digit GTIN

00781810322093

Dimensions

Dimension - B Length inch

1.03 in

Dimension - Bolt Size fraction

5/8

Dimension - Bolt Size inch

0.63

Dimension - Hole Size fraction

5/8

Dimension - Hole Size inch

0.69

Dimension - Hole Size mm

17.5 mm

Dimension - L Length Overall mm

74.7 mm

Dimension - Length Overall inch

2.94 in

Dimension - N inch

0.66 in

Dimension - Outside Diameter inch

0.81 in

Dimension - Pad Width inch

1.2 in

Dimension - Strip Length inch

1.06 in

Dimension - Stud Size fraction

5/8

Dimension - Z (inch)

0.67 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Str Size

150 mm2

Conductor - Material

COPPER

Conductor Size

150 mm2

Conductor Type

CLASS 2

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Configuration

Connector Type

METRIC

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

10