HUBBELL CANADA
YAV18HBOX, Heavy Duty Ring Terminal, 22-18 AWG, #8-10 Stud
Image of YAV18HBOX YAV18HBOX, Heavy Duty Ring Terminal, 22-18 AWG, #8-10 Stud
Image of YAV18HBOX YAV18HBOX, Heavy Duty Ring Terminal, 22-18 AWG, #8-10 Stud

YAV18HBOX, Heavy Duty Ring Terminal, 22-18 AWG, #8-10 Stud

Brand: Burndy

Catalog ID: YAV18HBOX

Seamless Uninsulated Heavy Duty Ring, 22-18 AWG, #8-10 Stud, Double Thick Tongue, Tin Plated, Bulk Package

  • Manufactured from seamless pure electrolytic copper tubing to provide maximum conductivity, low resistance and excellent ductility for crimping
  • Seamless tubular crimp barrel design - No seams to split resulting in a very high quality electrical connection, also can be used on solid conductor
  • Double thick tongue structurally a very strong terminal tongue
  • Produced from tubular copper, extra copper material assures the compression connector will operate cooler than the conductors it connects
  • Internally bevelled barrel for easy cable entry, especially for flexible conductors
  • Inspection hole provides easy visual check for proper conductor insertion
  • Electro-tin plated for a long lasting durable corrosion resistance

General

Catalog Number

YAV18HBOX

Connector Type

Ring Terminal

Feature - Barrel Style

Shrouded

Feature - Barrel Type

Standard

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Terminal

Trade Name

HYLUG™

Type

Ring Tongue

UPC

781810533703

UPC 14 Digit GTIN

00781810533703

Dimensions

Cable Insulation Diameter Maximum

0.12 in

Dimension - B Length fraction

1/4 in

Dimension - B Length inch

0.25 in

Dimension - Bolt Size fraction

#8 - #10

Dimension - Hole Size fraction

1/5

Dimension - Hole Size inch

0.19 in

Dimension - L Length Overall mm

22 mm

Dimension - Length Overall inch

0.88 in

Dimension - N inch

0.16 in

Dimension - Outside Diameter inch

0.13 in

Dimension - Pad Width inch

0.31 in

Dimension - Strip Length inch

1/4 in

Dimension - Stud Size inch

#8;#10

Dimension - Z (inch)

0.28 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Solid Size

22 AWG;20 AWG;18 AWG

Conductor - Copper Solid Size Range

22 AWG-18 AWG

Conductor - Copper Str Size

22 AWG;20 AWG;18 AWG

Conductor - Copper Str Size Range

22 AWG-18 AWG

Conductor Size

22 - 18 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Ring Terminal

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

1200

Pallet Quantity

99999