

Brand: Burndy
Catalog ID: YAV1CLTC516FX90
Application
Wire Termination
Catalog Number
YAV1CLTC516FX90
Color Code
Green
Connector Type
STANDARD BARREL
Die Index
11
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
Copper
Number of Pad Holes
1
Physical Attribute - Number of Holes
1
Plating Type
Tin
Product Family
COMPRESSION
Product Type
Terminal
Trade Name
HYLUG™
Type
Standard Barrel, Tin Plated
UPC
781810277386
UPC 14 Digit GTIN
00781810277386
Angle - Pad
90 °
Dimension - B Length inch
0.62 in
Dimension - Bolt Hole Size inch
0.33 in
Dimension - Bolt Size fraction
5/16
Dimension - Bolt Size inch
0.3125
Dimension - Height mm
0 mm
Dimension - Hole Size fraction
5/16
Dimension - Hole Size inch
0.38
Dimension - Hole Size mm
10 mm
Dimension - L Length Overall mm
27 mm
Dimension - Length Overall inch
1.07 in
Dimension - N inch
0.34 in
Dimension - Outside Diameter inch
0.51 in
Dimension - Pad Width inch
0.75 in
Dimension - Strip Length inch
0.62 in
Dimension - Stud Size fraction
5/16
Dimension - Z (inch)
0.36 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Physical Attribute - Tongue Angle
90 Degree
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper DLO Size
1 AWG
Conductor - Copper DLO Size Range
1 AWG
Conductor - Copper Flex G Size
"1 AWG"
Conductor - Copper Flex G Size Range
1 AWG
Conductor - Copper Flex H Size
"1 AWG"
Conductor - Copper Flex H Size Range
1 AWG
Conductor - Copper Flex I Size
"1 AWG"
Conductor - Copper Flex I Size Range
1 AWG
Conductor - Copper Flex K Size
"1 AWG"
Conductor - Copper Flex K Size Range
1 AWG
Conductor - Copper Flex M Size
"1 AWG"
Conductor - Copper Str Compact Size
"1 AWG"
Conductor - Copper Str Navy Size
75
Conductor - Copper Str Navy Size Range
75 (37) Navy
Conductor - Copper Str Size
"1 AWG"
Conductor - Copper Str Size Range
1 AWG
Conductor - CopperWeld Str Size
1 F AWG;1 G AWG;1 J AWG;1 K AWG;1 N AWG
Conductor - Material
COPPER
Conductor Size
1 AWG
Conductor Type
CODE/FLEX
Wire Size
1 AWG
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
STANDARD BARREL
Number of Pad Holes
1
Physical Attribute - Number of Holes
1
Carton Quantity
20
Pallet Quantity
19200