HUBBELL CANADA
YAV1CRS1, Right Angle Ring, 1 AWG, 1-Hole, 1/4" Stud
Image of YAV1CRS1 YAV1CRS1, Right Angle Ring, 1 AWG, 1-Hole, 1/4" Stud
Image of YAV1CRS1 YAV1CRS1, Right Angle Ring, 1 AWG, 1-Hole, 1/4" Stud
Discontinued

YAV1CRS1, Right Angle Ring, 1 AWG, 1-Hole, 1/4" Stud

Brand: Burndy

Catalog ID: YAV1CRS1

Seamless Uninsulated Right Angle Ring, 90°, 1-Hole, 1/4" Stud, Double Thick Tongue, Tin Plated

  • Manufactured from seamless pure electrolytic copper tubing to provide maximum conductivity, low resistance and excellent ductility for crimping
  • Seamless tubular crimp barrel design - No seams to split resulting in a very high quality electrical connection, also can be used on solid conductor
  • Double thick tongue structurally a very strong terminal tongue
  • Produced from tubular copper, extra copper material assures the compression connector will operate cooler than the conductors it connects
  • Internally bevelled barrel for easy cable entry, especially for flexible conductors
  • Inspection hole provides easy visual check for proper conductor insertion
  • Electro-tin plated for a long lasting durable corrosion resistance

General

Application

For Use On Copper Commercial (Code) Cable, Type AN Aircraft Cable And Extra Flexible Conductors

Catalog Number

YAV1CRS1

Connector Type

Ring Terminal

Die Index

42

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Terminal

Sub Brand

HYLUG

Trade Name

HYLUG™

Type

Ring Tongue

UPC

781810032695

UPC 14 Digit GTIN

00781810032695

Dimensions

Dimension - B Length fraction

5/8 in

Dimension - B Length inch

0.62 in

Dimension - Bolt Hole Size inch

0.27 in

Dimension - Bolt Size fraction

1/4

Dimension - D inch

0.67 in

Dimension - G inch

1.44 in

Dimension - Hole Size mm

7 mm

Dimension - L Length Overall mm

33 mm

Dimension - Length Overall inch

1.31 in

Dimension - N inch

0.33 in

Dimension - Outside Diameter inch

0.53 in

Dimension - Pad Width inch

0.73 in

Dimension - Strip Length inch

5/8

Dimension - Stud Size inch

1/4

Dimension - Z (inch)

0.34 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

90 Degree

Conductor Related

Conductor - Copper Str Aircraft Size

AN 1

Conductor - Copper Str Aircraft Size Range

AN 1

Conductor - Copper Str Size

1

Conductor - Copper Str Size Range

1 AWG

Conductor Size

1 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Ring Terminal

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

100

Pallet Quantity

39200