

Brand: Burndy
Catalog ID: YAV2CLTC38FX
Features: UL Listed 90 DEG C, 600 V - 35 KV, 45 DEG And 90 DEG Angles Are Available, Wire Strip Length: 11/16 IN, Die Index: 10, Finish: Electro-Tin Plated, Temperature Rating: 90 DEG C, Tongue Angle: Straight, Color Code: Brown, Tools, Die Set Catalog Number, And (number Of Crimps): Mechanical: MD6, OUR840, MD7-34R Tool, W2CVT, W2CRT, X2CRT Die, (1), Hydraulic: BCT500HS, Y500CTHS Tool, W2CVT, W2CRT, X2CRT Die, (1), Y35, Y39, Y750, PAT750 Tool, U2CRT Die, (1), Y46 Tool, U2CRT Die With PUADP-1 Adapter, (1), Dieless Tools (number Of Crimps): Y81KFT, Y81KFTMBH, PAT81KFT-18V, MY29-11 Tool, (1), Y1MRTC Tool, (2), Conductor Type: Commercial Stranded Copper, Flexible Copper
Application
For Flex Conductors
Catalog Number
YAV2CLTC38FX
Color Code
Brown
Connector Type
STANDARD BARREL
Die Index
10
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Standard
Material
COPPER
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Standard
Plated
Y
Plating Type
Tin - Electro Plated
Product Family
COMPRESSION
Product Type
TERMINAL
Sub Brand
HYLUG
Trade Name
HYLUG™
Type
Standard Barrel, Tin Plated
UPC
781810022443
UPC 14 Digit GTIN
00781810022443
Dimension - B Length fraction
5/8 in
Dimension - B Length inch
0.63 in
Dimension - Bolt Hole Size inch
0.39 in
Dimension - Bolt Size fraction
3/8
Dimension - Height mm
0 mm
Dimension - Hole Size inch
0.40 in
Dimension - Hole Size mm
10 mm
Dimension - L Length Overall mm
46 mm
Dimension - Length Overall inch
1.81 in
Dimension - N inch
0.41 in
Dimension - Outside Diameter inch
0.46 in
Dimension - Pad Width inch
0.68 in
Dimension - Strip Length inch
11/16
Dimension - Stud Size inch
3/8
Dimension - Z (inch)
0.42 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Physical Attribute - Tongue Angle
Straight
Voltage - Maximum
35000
Conductor - Copper DLO Size
3 (125/#24) DLO;2 (150/#24) DLO
Conductor - Copper DLO Size Range
2 AWG
Conductor - Copper Flex G Size
2 AWG
Conductor - Copper Flex G Size Range
2 AWG
Conductor - Copper Flex H Size
2 AWG
Conductor - Copper Flex H Size Range
2 AWG
Conductor - Copper Flex I Size
2 AWG
Conductor - Copper Flex I Size Range
2 AWG
Conductor - Copper Flex K Size
2 AWG
Conductor - Copper Flex K Size Range
2 AWG
Conductor - Copper Flex M Size
2 AWG
Conductor - Copper Solid Size
2 AWG
Conductor - Copper Str Navy Size
60 (37) Navy
Conductor - Copper Str Size
2 AWG
Conductor - Copper Str Size Range
2 AWG
Conductor - CopperWeld Str Size
2 A AWG;2 F AWG;2 G AWG;2 J AWG;2 K AWG;2 N AWG;2 P AWG
Conductor - Material
Copper
Conductor Size
2 AWG
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
STANDARD BARREL
Physical Attribute - Number of Holes
1
Carton Quantity
50
Pallet Quantity
48000