

Brand: Burndy
Catalog ID: YAV2CRS1NK
Catalog Number
YAV2CRS1NK
Connector Type
Ring Terminal
Die Index
41
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Standard
Material
Copper
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Ring
Plated
Yes
Plating Type
Nickel
Product Family
COMPRESSION
Product Type
Terminal
Trade Name
HYLUG™
Type
Ring Tongue
UPC
781810267936
UPC 14 Digit GTIN
00781810267936
Dimension - B Length fraction
5/8 in
Dimension - B Length inch
0.62 in
Dimension - Bolt Hole Size inch
0.27 in
Dimension - Bolt Size fraction
1/4
Dimension - G inch
1 in
Dimension - Hole Size mm
7 mm
Dimension - Length Overall inch
1.27 in
Dimension - N inch
0.33 in
Dimension - Outside Diameter inch
0.47 in
Dimension - Pad Width inch
0.68 in
Dimension - Strip Length inch
5/8
Dimension - Stud Size inch
1/4 in
Dimension - Z (inch)
0.34 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Physical Attribute - Tongue Angle
90 Degree
Conductor - Copper Str Aircraft Size
AN 2
Conductor Size
2 AWG
Conductor Type
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
Ring Terminal
Physical Attribute - Number of Holes
1
Carton Quantity
200
Pallet Quantity
69600