HUBBELL CANADA
YAV4CL22, Compression Terminal, AN-4, 1-Hole, 3/8" Stud
Image of YAV4CL22 YAV4CL22, Compression Terminal, AN-4, 1-Hole, 3/8" Stud
Image of YAV4CL22 YAV4CL22, Compression Terminal, AN-4, 1-Hole, 3/8" Stud
play

YAV4CL22, Compression Terminal, AN-4, 1-Hole, 3/8" Stud

Brand: Burndy

Catalog ID: YAV4CL22

Heavy Duty Cu Compression Ring Terminal, AN-4, 3/8" stud, 1 Hole.

General

Application

Wire Termination

Catalog Number

YAV4CL22

Connector Type

STANDARD BARREL

Die Index

8

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

1

Plated

Y

Plating Type

Tin - Electro Plated

Trade Name

HYLUG™

Type

Standard Barrel, Tin Plated

UPC

781810464243

UPC 14 Digit GTIN

00781810464243

Dimensions

Dimension - B Length inch

0.47 in

Dimension - Bolt Size fraction

3/8

Dimension - Bolt Size inch

0.38

Dimension - D inch

0.64 in

Dimension - Hole Size fraction

3/8

Dimension - Hole Size inch

0.41

Dimension - Hole Size mm

10.4 mm

Dimension - L Length Overall mm

38 mm

Dimension - Length Overall inch

1.48 in

Dimension - N inch

0.31 in

Dimension - Pad Width inch

0.63 in

Dimension - Stud Size fraction

3/8

Dimension - Stud Size inch

3/8

Dimension - Z (inch)

0.33 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

4 AWG

Conductor - Copper Flex G Size

"4 AWG"

Conductor - Copper Flex H Size

"4 AWG"

Conductor - Copper Flex I Size

"4 AWG"

Conductor - Copper Flex K Size

"4 AWG"

Conductor - Copper Flex M Size

"4 AWG"

Conductor - Copper Solid Size

4

Conductor - Copper Str Aircraft Size

AN 4

Conductor - Copper Str Aircraft Size Range

AN 4

Conductor - Copper Str Compact Size

"4 AWG"

Conductor - Copper Str Navy Size

40

Conductor - Copper Str Size

"4 AWG"

Conductor - Material

COPPER

Conductor Size

4 AWG

Conductor Type

CODE/FLEX

Wire Size

4 AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

STANDARD BARREL

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

38