HUBBELL CANADA
YAV4CL2NK, Ring Terminal, 4 AWG, 1-Hole, 3/8" Stud (Nickel)
Image of YAV4CL2NK YAV4CL2NK, Ring Terminal, 4 AWG, 1-Hole, 3/8" Stud (Nickel)
Image of YAV4CL2NK YAV4CL2NK, Ring Terminal, 4 AWG, 1-Hole, 3/8" Stud (Nickel)

YAV4CL2NK, Ring Terminal, 4 AWG, 1-Hole, 3/8" Stud (Nickel)

Brand: Burndy

Catalog ID: YAV4CL2NK

Seamless, Uninsulated Ring, 4 AWG, 1-Hole, 3/8" Stud, Standard Barrel, Nickel Plated

  • Nickel plated for high temperature applications up to 650°F continuous service and 750°F intermittent service
  • Manufactured from seamless pure electrolytic copper tubing to provide maximum conductivity, low resistance, and excellent ductility for crimping
  • Double thick tongue provides a structurally strong terminal tongue
  • Produced from tubular copper, extra copper material assures the ompression terminal will operate cooler than the conductors it connects
  • Internally beveled barrel for easy cable entry, especially for flexible conductors
  • Inspection hole provides easy visual check for proper conductor insertion

General

Catalog Number

YAV4CL2NK

Connector Type

Ring Terminal

Construction Material - Main

Copper

Die Index

40

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Material

Copper

Number of Holes

1

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Yes

Plating Type

Nickel

Product Family

COMPRESSION

Product Type

Terminal

Sub Brand

HYLUG

Trade Name

HYLUG™

Type

Ring Tongue

UPC

781810085806

UPC 14 Digit GTIN

00781810085806

Dimensions

Dimension - B Length fraction

1/2 in

Dimension - B Length inch

0.47 in

Dimension - Bolt Hole Size inch

0.39 in

Dimension - Bolt Size fraction

3/8

Dimension - Hole Size mm

10 mm

Dimension - Length Overall inch

1.48 in

Dimension - N inch

0.31 in

Dimension - Outside Diameter inch

0.38 in

Dimension - Pad Width inch

0.63 in

Dimension - Strip Length inch

1/2

Dimension - Stud Size inch

3/8 in

Dimension - Z (inch)

0.33 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Conductor Related

Conductor - Copper Flex G Size

4

Conductor - Copper Flex H Size

4

Conductor - Copper Flex I Size

4

Conductor - Copper Flex K Size

4

Conductor - Copper Flex M Size

4

Conductor - Copper Solid Size

4

Conductor - Copper Str Aircraft Size

AN 4

Conductor - Copper Str Size

4

Conductor - Copper Str Size Range

4 AWG

Conductor Size

4 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Ring Terminal

Number of Holes

1

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

200

Pallet Quantity

79200