HUBBELL CANADA
YAV4CRS2NK, Compression Terminal, Right-Angle Terminal, 1-Hole
Image of YAV4CRS2NK YAV4CRS2NK, Compression Terminal, Right-Angle Terminal, 1-Hole
Image of YAV4CRS2NK YAV4CRS2NK, Compression Terminal, Right-Angle Terminal, 1-Hole

YAV4CRS2NK, Compression Terminal, Right-Angle Terminal, 1-Hole

Brand: Burndy

Catalog ID: YAV4CRS2NK

Cu Tubing Right-Angle Terminal, 1 Hole W/InspWindow, AN-4, 3/8" Stud, Nickel Plated.

General

Application

Wire Termination

Catalog Number

YAV4CRS2NK

Connector Type

Terminal

Die Index

40

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Finish Type

Nickel Plated

Material

Copper

Physical Attribute - Number of Holes

1

Plated

Y

Plating Type

Nickel

Product Family

Power Connectors>Small Terminals>Uninsulated>Ring Terminals

Product Type

Compression

Trade Name

HYLUG™

Type

Standard Barrel, Nickel Plated

UPC

781810085714

UPC 14 Digit GTIN

00781810085714

Dimensions

Dimension - B Length fraction

1/2 in

Dimension - B Length inch

0.50 in

Dimension - Bolt Hole Size inch

0.39 in

Dimension - D inch

0.65 in

Dimension - G inch

0.96 in

Dimension - Hole Size inch

0.40 in

Dimension - Hole Size mm

10 mm

Dimension - L Length Overall mm

25 mm

Dimension - Length Overall inch

1.00 in

Dimension - N inch

0.31 in

Dimension - Outside Diameter inch

0.39 in

Dimension - Pad Width inch

0.62 in

Dimension - Strip Length inch

1/2

Dimension - Z (inch)

0.34 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Str Aircraft Size

AN 4

Conductor - Copper Str Aircraft Size Range

AN 4

Conductor - Material

Copper

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Terminal

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

100

Pallet Quantity

89100