

Brand: Burndy
Catalog ID: YAV6CL10NK
Application
Wire Termination
Catalog Number
YAV6CL10NK
Connector Type
STANDARD BARREL
Die Index
7
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Standard
Finish Type
Nickel Plated
Material
Copper
Number of Pad Holes
1
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Ring
Plated
Yes
Plating Type
Nickel
Product Family
COMPRESSION
Product Type
Terminal
Trade Name
HYLUG™
Type
Standard Barrel, Nickel Plated
UPC
781810069691
UPC 14 Digit GTIN
00781810069691
Dimension - B Length inch
0.50 in
Dimension - Bolt Hole Size inch
0.52 in
Dimension - Bolt Size fraction
1/2
Dimension - Bolt Size inch
0.5
Dimension - D inch
0.86 in
Dimension - Hole Size fraction
1/2
Dimension - Hole Size inch
0.53
Dimension - Hole Size mm
13.5 mm
Dimension - L Length Overall mm
40mm
Dimension - Length Overall inch
1.58 in
Dimension - N inch
0.38 in
Dimension - Outside Diameter inch
0.31 in
Dimension - Pad Width inch
0.74 in
Dimension - Strip Length inch
0.50 in
Dimension - Stud Size fraction
1/2
Dimension - Z (inch)
0.49 in
Physical Attribute - Tongue Angle
Straight
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper DLO Size
6 AWG
Conductor - Copper Flex G Size
"6 AWG"
Conductor - Copper Flex H Size
"6 AWG"
Conductor - Copper Flex I Size
"6 AWG"
Conductor - Copper Flex K Size
"6 AWG"
Conductor - Copper Flex M Size
"6 AWG"
Conductor - Copper Str Aircraft Size
AN 6
Conductor - Copper Str Aircraft Size Range
AN 6
Conductor - Copper Str Compact Size
"6 AWG"
Conductor - Copper Str Navy Size
30
Conductor - Copper Str Size
"6 AWG"
Conductor - Material
COPPER
Conductor Size
6 AWG
Conductor Type
CODE/FLEX
Wire Size
6 AWG
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
STANDARD BARREL
Number of Pad Holes
1
Physical Attribute - Number of Holes
1
Carton Quantity
200
Pallet Quantity
92800