HUBBELL CANADA
YAV6CL26CG1, Compression Terminal, AN-6, 1-Hole, 3/8" Stud, Standard Barrel
Image of YAV6CL26CG1 YAV6CL26CG1, Compression Terminal, AN-6, 1-Hole, 3/8" Stud, Standard Barrel
Image of YAV6CL26CG1 YAV6CL26CG1, Compression Terminal, AN-6, 1-Hole, 3/8" Stud, Standard Barrel
play

YAV6CL26CG1, Compression Terminal, AN-6, 1-Hole, 3/8" Stud, Standard Barrel

Brand: Burndy

Catalog ID: YAV6CL26CG1

Copper Compression Lug, Heavy Duty, Ring Tongue, 1 Hole w/ Inspection Hole, AN-6, 3/8" Stud, Standard Barrel, Tin Plated.

  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding
  • For applications greater than 2000 Volts consult cable manufacturer for voltage stress relief instructions

General

Application

Wire Termination

Catalog Number

YAV6CL26CG1

Connector Type

STANDARD BARREL

Die Index

7

Feature - Barrel Style

  • Chamfered
  • Skived

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

Copper

Number of Pad Holes

2

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Terminal

Trade Name

HYLUG™

Type

Standard Barrel, Tin Plated

UPC

621945123311

UPC 14 Digit GTIN

00621945123311

Dimensions

Dimension - B Length fraction

1/2 in

Dimension - B Length inch

0.50 in

Dimension - Bolt Hole Size inch

0.44 in

Dimension - Bolt Size fraction

3/8

Dimension - Bolt Size inch

0.38

Dimension - Hole Size fraction

3/8

Dimension - Hole Size inch

0.41

Dimension - Hole Size mm

10.4 mm

Dimension - L Length Overall mm

35 mm

Dimension - Length Overall inch

1.39 in

Dimension - N inch

0.30 in

Dimension - Pad Width inch

0.60 in

Dimension - Stud Size fraction

3/8

Dimension - Z (inch)

0.36 in

Dimensions

1.39 in x 0.6 in x 0.06 in

Height

0.06 in

Length

1.39 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Width

0.6 in

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

6 AWG

Conductor - Copper Flex G Size

"6 AWG"

Conductor - Copper Flex H Size

"6 AWG"

Conductor - Copper Flex I Size

"6 AWG"

Conductor - Copper Flex K Size

"6 AWG"

Conductor - Copper Flex M Size

"6 AWG"

Conductor - Copper Str Aircraft Size

AN 6

Conductor - Copper Str Aircraft Size Range

AN 6

Conductor - Copper Str Compact Size

"6 AWG"

Conductor - Copper Str Navy Size

30

Conductor - Copper Str Size

"6 AWG"

Conductor - Material

COPPER

Conductor Size

6 AWG

Conductor Type

CODE/FLEX

Wire Size

6 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

STANDARD BARREL

Number of Pad Holes

2

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

50