HUBBELL CANADA
Image of YAV6CL2TC10FX YAV6CL2TC10FX, Cu Compression, 2-Hole, #10 Stud, 5/8" Spacing, Standard Barrel, 6 Flex

YAV6CL2TC10FX, Cu Compression, 2-Hole, #10 Stud, 5/8" Spacing, Standard Barrel, 6 Flex

Brand: Burndy

Catalog ID: YAV6CL2TC10FX

Copper Compression Lug, 2 Hole w/ Inspection Window, 6 Flex, #10 Stud, 5/8" Stud Hole Spacing, Short Barrel, Tin Plated.

  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding
  • For applications greater than 2000 Volts consult cable manufacturer for voltage stress relief instructions

General

Application

Wire Termination

Catalog Number

YAV6CL2TC10FX

Color Code

Blue

Die Index

7

EU RoHS Indicator

Yes

Feature - Barrel Style

  • Chamfered
  • Skived

Feature - Barrel Type

Standard

Finish Type

Material

COPPER

Physical Attribute - Number of Holes

2

Physical Attribute - Tongue Type

Standard

Sub Brand

HYLUG

Trade Name

HYLUG™

Type

Standard Barrel, Tin Plated

UPC

781810022108

UPC 14 Digit GTIN

00781810022108

Dimensions

Dimension - B Length fraction

1/2 in

Dimension - Bolt Hole Size inch

0.21 in

Dimension - Bolt Size fraction

#8-#10

Dimension - Bolt Size inch

0.21

Dimension - Height mm

0 mm

Dimension - Hole Size fraction

#10

Dimension - Hole Size inch

0.21

Dimension - Hole Size mm

5.3 mm

Dimension - N inch

0.25 in

Dimension - Outside Diameter inch

0.31 in

Dimension - Pad Width inch

0.45 in

Dimension - Strip Length inch

9/16 in

Dimension - Stud Size fraction

#10

Dimension - Z (inch)

0.26 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

6 AWG

Conductor - Copper DLO Size Range

6 AWG

Conductor - Copper Flex G Size

"6 AWG"

Conductor - Copper Flex G Size Range

6 AWG

Conductor - Copper Flex H Size

"6 AWG"

Conductor - Copper Flex H Size Range

6 AWG

Conductor - Copper Flex I Size

"6 AWG"

Conductor - Copper Flex I Size Range

6 AWG

Conductor - Copper Flex K Size

"6 AWG"

Conductor - Copper Flex K Size Range

6 AWG

Conductor - Copper Flex M Size

"6 AWG"

Conductor - Copper Flex M Size Range

6 AWG

Conductor - Copper Solid Size

6 AWG

Conductor - Copper Solid Size Range

6 AWG

Conductor - Copper Str Compact Size

"6 AWG"

Conductor - Copper Str Navy Size

30

Conductor - Copper Str Navy Size Range

30 Navy

Conductor - Copper Str Size Range

6 AWG

Conductor - CopperWeld Str Size

#6 WELD (61/24)

Conductor - CopperWeld Str Size Range

#6 WELD (61/24)

Conductor - Material

COPPER

Conductor Type

CODE/FLEX

Wire Size

6 AWG

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Physical Attribute - Number of Holes

2

Logistics

Carton Quantity

200

Pallet Quantity

99999