

Brand: Burndy
Catalog ID: YAV8CRS
Application
For Use On Copper Commercial (Code) Cable, Type AN Aircraft Cable And Extra Flexible Conductors
Catalog Number
YAV8CRS
Connector Type
Ring Terminal
Die Index
38
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Standard
Material
Copper
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Ring
Plated
Yes
Plating Type
Tin
Product Family
COMPRESSION
Product Type
Terminal
Sub Brand
HYLUG
Trade Name
HYLUG™
Type
Ring Tongue
UPC
781810025086
UPC 14 Digit GTIN
00781810025086
Dimension - B Length fraction
4/9 in
Dimension - B Length inch
0.44 in
Dimension - Bolt Size fraction
#8 - #10
Dimension - G inch
0.75 in
Dimension - Hole Size fraction
1/5
Dimension - Hole Size inch
0.19 in
Dimension - Hole Size mm
5 mm
Dimension - L Length Overall mm
24 mm
Dimension - Length Overall inch
0.95 in
Dimension - N inch
0.2 in
Dimension - Outside Diameter inch
0.28 in
Dimension - Pad Width inch
0.41 in
Dimension - Strip Length inch
7/16
Dimension - Stud Size inch
#8;#10
Dimension - Z (inch)
0.25 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Str Aircraft Size
AN 8
Conductor - Copper Str Size
8
Conductor - Copper Str Size Range
8 AWG
Conductor Size
8 AWG
Conductor Type
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
Ring Terminal
Physical Attribute - Number of Holes
1
Carton Quantity
1000
Pallet Quantity
99999