HUBBELL CANADA
YAZ302TC38FX, Compression Terminal, 250 kcmil G,H, Cu, 2-Hole, 3/8" Stud, 1" Spacing, Long Barrel
Image of YAZ302TC38FX YAZ302TC38FX, Compression Terminal, 250 kcmil G,H, Cu, 2-Hole, 3/8" Stud, 1" Spacing, Long Barrel
Image of YAZ302TC38FX YAZ302TC38FX, Compression Terminal, 250 kcmil G,H, Cu, 2-Hole, 3/8" Stud, 1" Spacing, Long Barrel
play

YAZ302TC38FX, Compression Terminal, 250 kcmil G,H, Cu, 2-Hole, 3/8" Stud, 1" Spacing, Long Barrel

Brand: Burndy

Catalog ID: YAZ302TC38FX

250 kcmil, G,H CU, Two Hole, 3/8 Stud Size, 1 Hole Spacing, Long Barrel, Inspection Window, Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Yellow Color Code, 16 Die Index.

  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the strands
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding

General

Application

Wire Termination

Catalog Number

YAZ302TC38FX

Color Code

Yellow

Connector Type

LONG BARREL

Die Index

16

Feature - Barrel Style

  • Chamfered
  • Skived

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

Copper

Number of Pad Holes

2

Physical Attribute - Number of Holes

2

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Terminal

Temperature Rating

194

Trade Name

HYLUG™

Type

Long Barrel, Skive

UPC

781810375068

UPC 14 Digit GTIN

00781810375068

Dimensions

Dimension - B Length fraction

2 in

Dimension - B Length inch

2.00 in

Dimension - Bolt Hole Size inch

0.39 in

Dimension - Bolt Size fraction

3/8

Dimension - Bolt Size inch

0.38

Dimension - D inch

1.84 in

Dimension - Hole Size fraction

3/8

Dimension - Hole Size inch

0.40 in

Dimension - Hole Size mm

10.4 mm

Dimension - L Length Overall mm

112 mm

Dimension - Length Overall inch

4.42 in

Dimension - Length Side B inch

4.42 in

Dimension - N inch

0.41 in

Dimension - Outside Diameter inch

0.81 in

Dimension - Pad Width inch

1.20 in

Dimension - Strip Length inch

2-1/16

Dimension - Stud Size fraction

3/8

Dimension - Thread Size

3/8

Dimension - Z (inch)

0.43 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Flex G Size

250 KCMIL

Conductor - Copper Flex G Size Range

250 kcmil

Conductor - Copper Flex H Size

250 KCMIL

Conductor - Copper Flex H Size Range

250 kcmil

Conductor - Copper Str Size

250 KCMIL

Conductor - Copper Str Size Range

250 kcmil

Conductor - Material

COPPER

Conductor Size

250 KCMIL

Conductor Type

FLEX

Wire Size

250 KCMIL

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature Rating

194

Configuration

Connector Type

LONG BARREL

Number of Pad Holes

2

Physical Attribute - Number of Holes

2

Logistics

Carton Quantity

10