

Brand: Burndy
Catalog ID: YAZ332N
Application
Wire Termination
Catalog Number
YAZ332N
Color Code
Gray
Connector Type
LONG BARREL
Die Index
326
Feature - Barrel Style
Skived
Feature - Barrel Type
Long
Finish Type
Tin-Plated
Material
Copper
Number of Pad Holes
2
Physical Attribute - Number of Holes
2
Plated
Yes
Plating Type
Tin
Product Family
COMPRESSION
Product Type
Terminal
Trade Name
HYLUG™
Type
Long Barrel, Skive, Tin Plated
UPC
781810227930
UPC 14 Digit GTIN
00781810227930
Dimension - B Length fraction
2-1/8 in
Dimension - B Length inch
2.12 in
Dimension - Bolt Hole Size inch
0.56 in
Dimension - Bolt Size fraction
1/2
Dimension - Bolt Size inch
0.5
Dimension - Hole Size fraction
1/2
Dimension - Hole Size inch
0.56 in
Dimension - Hole Size mm
14 mm
Dimension - L Length Overall mm
150 mm
Dimension - Length Overall inch
5.89 in
Dimension - N inch
0.62 in
Dimension - Outside Diameter inch
1.01 in
Dimension - Pad Width inch
1.48 in
Dimension - Strip Length inch
2-5/16
Dimension - Stud Size fraction
1/2
Dimension - Stud Size inch
1/2
Dimension - Z (inch)
0.64 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Physical Attribute - Tongue Angle
Straight
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper Str Size
450 KCMIL
Conductor - Material
COPPER
Conductor Size
450 KCMIL
Conductor Type
CODE
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
LONG BARREL
Number of Pad Holes
2
Physical Attribute - Number of Holes
2
Carton Quantity
6