HUBBELL CANADA
YAZ4C2TC1445, Compression Terminal, 4 AWG Cu, 2-Hole, 1/4" Stud, 5/8" Spacing, Long Barrel, 45 Degree
Image of YAZ4C2TC1445 YAZ4C2TC1445, Compression Terminal, 4 AWG Cu, 2-Hole, 1/4" Stud, 5/8" Spacing, Long Barrel, 45 Degree
Image of YAZ4C2TC1445 YAZ4C2TC1445, Compression Terminal, 4 AWG Cu, 2-Hole, 1/4" Stud, 5/8" Spacing, Long Barrel, 45 Degree
play

YAZ4C2TC1445, Compression Terminal, 4 AWG Cu, 2-Hole, 1/4" Stud, 5/8" Spacing, Long Barrel, 45 Degree

Brand: Burndy

Catalog ID: YAZ4C2TC1445

Cu Tubing Hylug, 2 Holes with Inspection Window, #4 AWG Code,40 Navy, 600V-35kV, 1/4" stud, Long, Compression, 0.27 in BCD, Gray.

  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the strands
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding

General

Application

Wire Termination

Catalog Number

YAZ4C2TC1445

Color Code

Gray

Connector Type

LONG BARREL

Construction Material - Main

Copper

Die Index

8

Feature - Barrel Style

Skived

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

Copper

Number of Pad Holes

2

Physical Attribute - Number of Holes

2

Physical Attribute - Tongue Type

Standard

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Terminal

Sub Brand

TERMINALS, HYLUG

Trade Name

HYLUG™

Type

Long Barrel, Skive, Tin Plated

UPC

781810229064

UPC 14 Digit GTIN

00781810229064

Dimensions

Angle - Pad

45 °

Dimension - B Length fraction

1-1/8 in

Dimension - B Length inch

1.12 in

Dimension - Bolt Hole Size inch

0.27 in

Dimension - Bolt Size fraction

1/4

Dimension - Bolt Size inch

0.25

Dimension - Height inch

1.23 in

Dimension - Hole Size fraction

1/4

Dimension - Hole Size inch

0.27

Dimension - Hole Size mm

6.9 mm

Dimension - L Length Overall mm

63 mm

Dimension - Length Overall inch

2.48 in

Dimension - N inch

0.31 in

Dimension - Outside Diameter inch

0.34 in

Dimension - Pad Width inch

0.50 in

Dimension - Strip Length inch

1-3/16

Dimension - Stud Size fraction

1/4

Dimension - Z (inch)

0.34 in

Package Height

4.6 in

Package Length

6.3 in

Package Weight

2 lb

Package Width

4.8 in

Physical Attribute - Tongue Angle

45 Degree

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Str Navy Size

40 (19) Navy

Conductor - Copper Str Size

4 AWG

Conductor - Material

COPPER

Conductor Size

4 AWG

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

LONG BARREL

Number of Pad Holes

2

Physical Attribute - Number of Holes

2

Logistics

Carton Quantity

50

Pallet Quantity

23200