HUBBELL CANADA
YAZ6C2TC1490, Cu Compression, 2-Hole, 1/4" Stud, 5/8" Spacing, Long Barrel, 90 Degree, 6 AWG
Image of YAZ6C2TC1490 YAZ6C2TC1490, Cu Compression, 2-Hole, 1/4" Stud, 5/8" Spacing, Long Barrel, 90 Degree, 6 AWG
Image of YAZ6C2TC1490 YAZ6C2TC1490, Cu Compression, 2-Hole, 1/4" Stud, 5/8" Spacing, Long Barrel, 90 Degree, 6 AWG
play

YAZ6C2TC1490, Cu Compression, 2-Hole, 1/4" Stud, 5/8" Spacing, Long Barrel, 90 Degree, 6 AWG

Brand: Burndy

Catalog ID: YAZ6C2TC1490

Cu Comp Terminal Code Cond, Bvl Entry, 2 Hole/W/InspWindow, #6 AWG Code, 30 Navy, 600 V-35 kV, 1/4" Stud, 0.62" Spacing, 90 Deg Bent, Lng bbl.

  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the strands
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding

General

Application

Wire Termination

Catalog Number

YAZ6C2TC1490

Color Code

Blue

Connector Type

LONG BARREL

Die Index

7

Feature - Barrel Style

Skived

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

Copper

Number of Pad Holes

2

Physical Attribute - Number of Holes

2

Physical Attribute - Tongue Type

Standard

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Terminal

Sub Brand

TERMINALS, HYLUG

Trade Name

HYLUG™

Type

Long Barrel, Skive, Tin Plated

UPC

781810228852

UPC 14 Digit GTIN

00781810228852

Dimensions

Angle - Pad

90 °

Dimension - B Length fraction

1-1/8 in

Dimension - B Length inch

1.12 in

Dimension - Bolt Hole Size inch

0.27 in

Dimension - Bolt Size fraction

1/4

Dimension - Bolt Size inch

0.25

Dimension - Height inch

1.50 in

Dimension - Hole Size fraction

1/4

Dimension - Hole Size inch

0.27 in

Dimension - Hole Size mm

6.9 mm

Dimension - L Length Overall mm

38 mm

Dimension - Length Overall inch

1.51 in

Dimension - N inch

0.31 in

Dimension - Outside Diameter inch

0.29 in

Dimension - Pad Width inch

0.45 in

Dimension - Strip Length inch

1-3/16

Dimension - Stud Size fraction

1/4

Dimension - Z (inch)

0.34 in

Package Height

2.5 in

Package Length

4.1 in

Package Weight

1.55 lb

Package Width

3.3 in

Physical Attribute - Tongue Angle

90 Degree

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Str Navy Size

30 (19) Navy

Conductor - Copper Str Size

6 AWG

Conductor - Material

COPPER

Conductor Size

6 AWG

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

LONG BARREL

Number of Pad Holes

2

Physical Attribute - Number of Holes

2

Logistics

Carton Quantity

50