HUBBELL CANADA
YAZ8C2TC14E2FX, Compression Terminal, 8 Flex G,H,I,K,M, DLO, 8 AWG Cu, 2-Hole, 1/4" Stud, 3/4" Spacing, Long Barrel
Image of YAZ8C2TC14E2FX YAZ8C2TC14E2FX, Compression Terminal, 8 Flex G,H,I,K,M, DLO, 8 AWG Cu, 2-Hole, 1/4" Stud, 3/4" Spacing, Long Barrel
Image of YAZ8C2TC14E2FX YAZ8C2TC14E2FX, Compression Terminal, 8 Flex G,H,I,K,M, DLO, 8 AWG Cu, 2-Hole, 1/4" Stud, 3/4" Spacing, Long Barrel
play

YAZ8C2TC14E2FX, Compression Terminal, 8 Flex G,H,I,K,M, DLO, 8 AWG Cu, 2-Hole, 1/4" Stud, 3/4" Spacing, Long Barrel

Brand: Burndy

Catalog ID: YAZ8C2TC14E2FX

8 Flex G,H,I,K,M,DLO, 8 AWG CU, Two Hole, 1/4 Stud Size, 3/4 Hole Spacing, Long Barrel, Inspection Window, Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Red Color Code, 49 Die Index.

  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the strands
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding

General

Application

Wire Termination

Catalog Number

YAZ8C2TC14E2FX

Color Code

Red

Connector Type

LONG BARREL

Die Index

49

Feature - Barrel Style

  • Chamfered
  • Skived

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

Copper

Number of Pad Holes

2

Physical Attribute - Number of Holes

2

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Terminal

Trade Name

HYLUG™

Type

Long Barrel, Skive

UPC

781810324332

UPC 14 Digit GTIN

00781810324332

Dimensions

Dimension - B Length fraction

13/16 in

Dimension - B Length inch

0.810 in

Dimension - Bolt Hole Size inch

0.27 in

Dimension - Bolt Size fraction

1/4

Dimension - Bolt Size inch

0.25

Dimension - Hole Size fraction

1/4

Dimension - Hole Size inch

0.27

Dimension - Hole Size mm

6.9 mm

Dimension - Inside Diameter inch

0.18 in

Dimension - L Length Overall mm

62 mm

Dimension - Length Overall inch

2.450 in

Dimension - Length Side B inch

2.45 in

Dimension - N inch

0.31 in

Dimension - Outside Diameter inch

0.27 in

Dimension - Pad Width inch

0.41 in

Dimension - Strip Length inch

1 in

Dimension - Stud Size fraction

1/4

Dimension - Z (inch)

0.34 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

8 (37/#24) DLO

Conductor - Copper Flex G Size

8 AWG

Conductor - Copper Flex G Size Range

8 AWG

Conductor - Copper Flex H Size

8 AWG

Conductor - Copper Flex I Size

8 AWG

Conductor - Copper Flex K Size

8 AWG

Conductor - Copper Flex M Size

8 AWG

Conductor - Copper Str Size

8 AWG

Conductor - Copper Str Size Range

8 AWG

Conductor - CopperWeld Str Size

8 A AWG;8 C AWG;8 D AWG

Conductor - Material

COPPER

Conductor Size

8 AWG

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

LONG BARREL

Number of Pad Holes

2

Physical Attribute - Number of Holes

2

Logistics

Carton Quantity

50