

Brand: Burndy
Catalog ID: YAZV27TC12FXB
Application
Wire Termination
Catalog Number
YAZV27TC12FXB
Color Code
Orange
Connector Type
LONG BARREL
Die Index
14
Feature - Barrel Style
Feature - Barrel Type
Long
Finish Type
Tin-Plated
Material
Copper
Number of Pad Holes
2
Physical Attribute - Number of Holes
1
Plated
Yes
Plating Type
Tin
Product Family
COMPRESSION
Product Type
Terminal
Trade Name
HYLUG™
Type
Long Barrel, Skive
UPC
781810431337
UPC 14 Digit GTIN
00781810431337
Dimension - B Length fraction
1-5/8 in
Dimension - B Length inch
1.64 in
Dimension - Bolt Hole Size inch
0.52 in
Dimension - Bolt Size fraction
1/2
Dimension - Bolt Size inch
0.5
Dimension - Hole Size fraction
1/2
Dimension - Hole Size inch
0.53
Dimension - Hole Size mm
13.5 mm
Dimension - L Length Overall mm
82 mm
Dimension - Length Overall inch
3.23 in
Dimension - N inch
0.53 in
Dimension - Outside Diameter inch
0.70 in
Dimension - Pad Width inch
1.03 in
Dimension - Stud Size fraction
1/2
Dimension - Z (inch)
0.55 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Physical Attribute - Tongue Angle
Straight
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper DLO Size
3/0 AWG
Conductor - Copper DLO Size Range
3/0 (450/#24) DLO
Conductor - Copper Flex G Size
"3/0 AWG"
Conductor - Copper Flex G Size Range
3/0 AWG
Conductor - Copper Flex H Size
"3/0 AWG"
Conductor - Copper Flex H Size Range
3/0 AWG
Conductor - Copper Flex I Size
"3/0 AWG"
Conductor - Copper Flex I Size Range
3/0 AWG
Conductor - Copper Flex K Size
"3/0 AWG"
Conductor - Copper Flex K Size Range
3/0 AWG
Conductor - Copper Flex M Size
"3/0 AWG"
Conductor - Copper Flex M Size Range
3/0 AWG
Conductor - Copper Str Compact Size
"3/0 AWG"
Conductor - Copper Str Navy Size
150
Conductor - Copper Str Size
"3/0 AWG"
Conductor - Copper Str Size Range
3/0 AWG
Conductor - Material
COPPER
Conductor Size
3/0 AWG
Conductor Type
CODE/FLEX
Wire Size
3/0 AWG
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
LONG BARREL
Number of Pad Holes
2
Physical Attribute - Number of Holes
1
Carton Quantity
25