

Brand: Burndy
Catalog ID: YAZV282TC38FX
Application
Wire Termination
Catalog Number
YAZV282TC38FX
Color Code
Purple
Connector Type
LONG BARREL
Die Index
15
Feature - Barrel Style
Skived
Feature - Barrel Type
Long
Finish Type
Tin-Plated
Material
Copper
Number of Pad Holes
2
Physical Attribute - Number of Holes
2
Plated
Yes
Plating Type
Tin
Product Family
COMPRESSION
Product Type
Terminal
Sub Brand
HYLUG
Trade Name
HYLUG™
Type
Long Barrel, Skive
UPC
781810135341
UPC 14 Digit GTIN
00781810135341
Bolt Size
3/8 in
Dimension - B Length fraction
1-5/8 in
Dimension - B Length inch
1.62 in
Dimension - Bolt Hole Size inch
0.39 in
Dimension - Bolt Size fraction
3/8
Dimension - Bolt Size inch
0.38
Dimension - Hole Size fraction
3/8
Dimension - Hole Size inch
0.40 in
Dimension - Hole Size mm
10.4 mm
Dimension - L Length Overall mm
101 mm
Dimension - Length Overall inch
3.96 in
Dimension - Length Side B inch
3.96 in
Dimension - N inch
0.41 in
Dimension - Outside Diameter inch
0.77 in
Dimension - Pad Width inch
1.14 in
Dimension - Strip Length inch
1-11/16
Dimension - Stud Size fraction
3/8
Dimension - Z (inch)
0.43 in
Length
3.96 in
Outside Diameter
0.77 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Physical Attribute - Tongue Angle
Straight
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper DLO Size
4/0 AWG
Conductor - Copper DLO Size Range
4/0 AWG
Conductor - Copper Flex G Size
"4/0 AWG"
Conductor - Copper Flex G Size Range
4/0 AWG
Conductor - Copper Flex H Size
"4/0 AWG"
Conductor - Copper Flex H Size Range
4/0 AWG
Conductor - Copper Flex I Size
"4/0 AWG"
Conductor - Copper Flex I Size Range
4/0 AWG
Conductor - Copper Flex K Size
"4/0 AWG"
Conductor - Copper Flex K Size Range
4/0 AWG
Conductor - Copper Flex M Size
"4/0 AWG"
Conductor - Copper Flex M Size Range
4/0 AWG
Conductor - Copper Str Compact Size
"4/0 AWG"
Conductor - Copper Str Navy Size
200
Conductor - Copper Str Size
"4/0 AWG"
Conductor - Copper Str Size Range
4/0 AWG
Conductor - CopperWeld Str Size
4/0 E AWG;4/0 EK AWG;4/0 F AWG;4/0 G AWG;4/0 V AWG
Conductor - CopperWeld Str Size Range
4/0 E AWG-4/0 V AWG
Conductor - Material
COPPER
Conductor Size
4/0 AWG
Conductor Type
CODE/FLEX
Wire Size
4/0 AWG
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
LONG BARREL
Number of Pad Holes
2
Physical Attribute - Number of Holes
2
Carton Quantity
50
Pallet Quantity
9250