

Brand: Burndy
Catalog ID: YAZV29TC38FX90
Application
Wire Termination
Catalog Number
YAZV29TC38FX90
Color Code
Yellow
Connector Type
LONG BARREL
Die Index
16
Feature - Barrel Style
Skived
Feature - Barrel Type
Long
Finish Type
Tin-Plated
Material
Copper
Number of Pad Holes
1
Physical Attribute - Number of Holes
1
Plated
Yes
Plating Type
Tin
Product Family
COMPRESSION
Product Type
Terminal
Trade Name
HYLUG™
Type
Long Barrel, Skive, Tin Plated
UPC
781810426364
UPC 14 Digit GTIN
00781810426364
Angle - Pad
60 °
Dimension - B Length fraction
2 in
Dimension - B Length inch
2.00 in
Dimension - Bolt Hole Size inch
0.39 in
Dimension - Bolt Size fraction
3/8
Dimension - Bolt Size inch
0.38
Dimension - Height inch
2.85 in
Dimension - Hole Size fraction
3/8
Dimension - Hole Size inch
0.41
Dimension - Hole Size mm
10.4 mm
Dimension - L Length Overall mm
34 mm
Dimension - Length Overall inch
1.35 in
Dimension - N inch
0.41 in
Dimension - Outside Diameter inch
0.80 in
Dimension - Pad Width inch
1.18 in
Dimension - Strip Length inch
2-1/16
Dimension - Stud Size fraction
3/8
Dimension - Z (inch)
0.42 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Physical Attribute - Tongue Angle
90 Degree
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper DLO Size
4/0 AWG
Conductor - Copper Flex G Size
"4/0 AWG"
Conductor - Copper Flex G Size Range
4/0 AWG
Conductor - Copper Flex H Size
"4/0 AWG"
Conductor - Copper Flex I Size
"4/0 AWG"
Conductor - Copper Flex I Size Range
4/0 AWG
Conductor - Copper Flex K Size
"4/0 AWG"
Conductor - Copper Flex K Size Range
4/0 AWG
Conductor - Copper Flex M Size
"4/0 AWG"
Conductor - Copper Flex M Size Range
4/0 AWG
Conductor - Copper Str Compact Size
"4/0 AWG"
Conductor - Copper Str Navy Size
200
Conductor - Copper Str Size
"4/0 AWG"
Conductor - Copper Str Size Range
250 kcmil
Conductor - Material
COPPER
Conductor Size
250 KCMIL
Conductor Type
CODE/FLEX
Wire Size
250 KCMIL
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
LONG BARREL
Number of Pad Holes
1
Physical Attribute - Number of Holes
1
Carton Quantity
10